Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The M16C/30, M16C/30L Group is supported only for the customers who have already adopted these products. For new adoption, please consider other products such as RL78/G14, RX130 Group.

Part NumberStatusSamplesStockPackageCPUBit SizeLead Count (#)Operating Freq (Max) (MHz)TimerADCRTCLVD or PVDDMACAN (ch)EthernetTemp. Range (°C)
M30302M4-XXXFPObsoleteN/AOut of StockPackageM16C/6032100#16MHz16-bit x 5-ch10-bit x 10-chNoNoNo0No
M30302M4-XXXGPObsoleteN/AOut of StockPackageM16C/6016100#16MHz16-bit x 5-ch10-bit x 10-chNoNoNo0No-40 to +85°C
M30302M8-XXXGPObsoleteN/AOut of StockPackageM16C/6016100#16MHz16-bit x 5-ch10-bit x 10-chNoNoNo0No-40 to +85°C
M30302MA-XXXFPObsoleteN/AOut of StockPackageM16C/6016100#16MHz16-bit x 5-ch10-bit x 10-chNoNoNo0No-40 to +85°C

Support Communities

  1. maximum uart speed for M16C/30P

    maximum uart speed for M16C/30P

    Sep 3, 2007

Knowledge Base

  1. (M16C,M32C) Are there any hardware precautions for accurate A/D conversion?

    In order to perform A/D conversion, it is necessary to fully charge the internal capacitor, but if the impedance of the A/D conversion target is high, the discharge and charge will take time and the conversion value will not be accurate. For correct A/D ...

    Feb 27, 2012
  2. How to lessen power consumption by setting address bus & data bus to "H"

    The bus retains the state at the time of the last access even after entering wait mode or stop mode. Therefore, it is not easy to enter wait mode or stop mode with pin state fixed to an arbitrary level in memory expansion mode or microprocessor mode. However, if the ...

    Feb 26, 2021
  3. What happens if MCU starts operating before oscillation stabilized?

    There would be no problem with the CPU after a reset as it operates with the main clock divided-by-8. However, if the clock division ratio is switched to "no division of the main clock", or serial interface or a timer is operated before oscillation is stabilized, the MCU ...

    Sep 21, 2010
View All Results from Knowledge Base (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources