Skip to main content
Renesas Electronics Corporation
14-Bit, 125MSPS Single-Channel ADC with LVDS/LVCMOS Outputs

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LSL
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)3A991.c.3
HTS (US)8542.39.0030
RoHS (KAD5514P-12Q72)Download

Product Attributes

Lead Count (#)72
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)10.0 x 10.0 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Channels (#)1
Conversion Rate (Max) (kSPS)125000
Differential NonLinearity LSB0.3
Digital Supply Voltage (V)1.8 - 1.8
Input BW (MHz)950
Input VIN ((VPP, differential))1.47
Integral NonLinearity LSB5
InterfaceLVDS/LVCMOS
Length (mm)10
MOQ48
Pitch (mm)0.5
Pkg. TypeQFN
Power Consumption (mW)345
Price (USD)$89.25833
Qualification LevelStandard
Resolution (bits)14
SFDR (dB) (dB)84.9
SNR (dbFS)70.9
Supply Voltage (V)1.8 - 1.8
Thickness (mm)0.9
Width (mm)10

Description

The KAD5514P (KAD5514P-12, KAD5514P-17, KAD5514P-21, KAD5514P-25) is a family of low-power, high performance 14-bit, analog-to-digital converters. The family is designed with the proprietary FemtoCharge™ technology on a standard CMOS process, and supports sampling rates of up to 250MSPS. The KAD5514P is part of a pin-compatible portfolio of 10, 12, and 14-bit ADCs with sample rates ranging from 125MSPS to 500MSPS. A Serial Peripheral Interface (SPI) port allows for extensive configurability and fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5514P is available in 72 Ld and 48 Ld QFN packages with an exposed paddle. The devices operate from a 1. 8V supply, and performance is specified across the full industrial temperature range (-40°C to +85°C).