Features
- Integrated secondary-side controller with zero standby power capability
- Secondary-side regulation
- Integrated synchronous rectifier controller
- NFET driver for disconnect function
- Zero Standby Power (ZSP) mode
- Supports up to 7A of current, 21V output voltage
- TDFN-14 package enables single-sided PCB designs for lower-cost power supplies
- Intelligent, standby power mode
- Built-in digital loop compensation reduces external component count
- Supports both DCM and CCM operation
- Rich protection for:
- Overvoltage (OVP)
- Overcurrent (OCP)
- User-configurable over-temperature
Description
The iW690 integrates a synchronous rectifier (SR) controller, secondary-side regulation controller, and a unique zero standby power (ZSP) mode into one device for power supplies up to 140W+ with excellent active mode efficiency and zero standby power capability at no load. The ZSP mode enables systems with long periods of inactivity to reduce the power supply consumption to < 5mW by putting the iW690 into an ultra-low power consumption mode. The iW690, in turn, communicates to the ZSP-compatible primary-side controller (iW9860, iW9870) to put that device also into an ultra-low standby power mode, reducing the total power consumption to < 5mW, while making it instantly available when the ZSP mode is disabled.
The iW690 supports adaptive synchronous rectifier control and drive for optimal efficiency and drives an N-channel disconnect switch to disconnect the power supply from the output during zero standby power mode, making the solution to reduce the power consumption low-cost and easy to design. Fully digital voltage compensation eliminates the need for external passive components for loop compensation.
Parameters
| Attributes | Value |
|---|---|
| Function | Integrated Regulation, Synchronous Rectifier Controller |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| TDFN-14L | 3 x 4 x 0.75 | 14 |
Applications
- Zero Standby Power AC/DC power supplies for TVs, monitors, and appliances
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type |
|---|---|---|---|---|---|---|
| iW690 | Active | N/A | Out of Stock | TDFN-14L | 14# | Tape & Reel |
- Document
- White PaperVampire power wastes significant household energy. Renesas’ digital Zero Standby Power (ZSP) solutions cut standby consumption to under 5mW for supplies up to 140W, meeting EU EcoDesign and ENERGY STAR® rules. These designs help appliance, TV, and charger makers reduce costs, shrink size, and boost efficiency.
Recommended Documents (2)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- White PaperVampire power wastes significant household energy. Renesas’ digital Zero Standby Power (ZSP) solutions cut standby consumption to under 5mW for supplies up to 140W, meeting EU EcoDesign and ENERGY STAR® rules. These designs help appliance, TV, and charger makers reduce costs, shrink size, and boost efficiency.
Application Notes & White Papers (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- Document
Other (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.