| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC-7 |
| Pkg. Code: | |
| Lead Count (#): | 7 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 7 |
| Advanced Features | PrimAccurate, Integrated MOSFET, Optimized for Filament Load |
| Key Features | PrimAccurate, Integrated MOSFET, Optimized for Filament Load |
| Optimal VIN (V) | 120 - 120 |
| Application | Solid State Lighting |
| Controller / Integrated | Integrated |
| Dim Range (Max) (%) | 100 |
| Dim Range (Min) (%) | 1 |
| Dimmer Functions Supported | Leading Edge, Trailing Edge, Digital |
| Function | Dimmable |
| Output Power (Min) (W) | 3 |
| Output Power Max (W) | 15 |
| Parametric Category | Solid State Lighting Driver ICs |
| Pass Device | FET |
| Pkg. Type | SOIC-7 |
| Power Factor Correction | >0.7 |
| Protection Features | OVP, PCL/OCP, OTP |
| Stages | Single-Stage |
| Switching Frequency (KHz) | 200 - 200 |
The iW3658 is a highly integrated, high-performance LED driver for easy, low-cost dimmable bulb designs up to 15W. It features an integrated FET for low BOM cost and Renesas' proprietary dimming control to enable compatibility with a wide range of dimmers, including TRIAC and digital. It also provides smooth, flicker-free dimming across a wide dimming range.
Renesas' patented VCC control technology used in the iW3658 removes the need for external start-up circuitry, eliminates ghosting, and provides fast start-up and consistent VCC charging control for stable parallel lamp performance to ensure simultaneous turn-on.
Full protection features in the iW3658 include Renesas' unique over-temperature protection (OTP) derating, which protects the LED driver by reducing output current drive to the LEDs during an over-temperature event.