Lead Count (#) | 8 |
Pitch (mm) | 1.27 |
Pkg. Type | SOIC-8 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
Lead Count (#) | 8 |
Carrier Type | Tape & Reel |
Moisture Sensitivity Level (MSL) | 1 |
Advanced Features | PrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, Analog DIM2 interface (internal OTP disabled) |
Key Features | PrimAccurate, Single-Stage Buck, Supports Wide DC Input Voltage, Analog DIM2 interface (internal OTP disabled) |
Dimmer Functions Supported | Analog Dimming, PWM Dimming, 0-10V |
Protection Features | OVP, OCP, UVLO, External OTP |
Pb (Lead) Free | Yes |
Application | Solid State Lighting |
Controller / Integrated | Controller |
Dim Range (Max) (%) | 100 |
Dim Range (Min) (%) | 1 |
Function | Dimmable |
LED Current Accuracy (%) | 3 |
MOQ | 2500 |
Optimal VIN (V) | 100 - 400 |
Output Power (Min) (W) | 3 |
Output Power Max (W) | 90 |
Parametric Category | Solid State Lighting Driver ICs |
Pass Device | FET |
Pitch (mm) | 1.27 |
Pkg. Type | SOIC-8 |
Power Factor Correction | NA |
Published | Yes |
Qty. per Reel (#) | 2500 |
Stages | Single-Stage |
Switching Frequency (KHz) | 200 - 200 |
Temp. Range (°C) | -40 to +125°C |
The iW3638 second-stage buck LED driver provides constant current to LEDs directly from DC power supplies. It supports a non-isolated buck converter topology to post-regulate from an off-line AC/DC converter, minimizing low frequency output ripple current and eliminating virtually all flicker in the system, even down to 1%.
A wide range of DC input voltages simplifies design by enabling the use of just one second-stage driver across any commercial lighting product portfolio.