Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High PF (>0.95) and Low THD (< 10%)
  • Low Output Ripple Current (<5%)
  • PrimAccurate™ - Isolated Offline AC/DC Controller
  • 45W LED Driver for Non-Dimmable Commercial Solid-State Lighting Applications
  • Flickerless™ Technology
    • Removes Virtually All LED Flicker
  • Resonant Mode for Optimal Efficiency
  • Fully Protected
    • NTC-based Temperature Derating Circuit
    • Overvoltage/Over-Temperature Protection
    • Output Overvoltage, Overcurrent and Short Circuit
    • Open LED Fault Detection
    • Sense-Resistor Short Circuit Protection
    • Single-Fault Protection

Description

The iW3623 is a high-performance, two-stage, non-dimmable 45W Solid-State Lighting (SSL) LED driver that integrates boost and flyback converters into a single IC to reduce BOM cost and simplify design versus conventional two-stage driver approaches. Compliant to the IEC 61000-3-2 standard, the iW3623 offers a Power Factor (PF) of >0.95 from a universal input voltage of 100VAC to 277VAC, with Total Harmonic Distortion (THD) <10% and low output ripple <5% over the entire range.

The iW3623 incorporates Renesas' proprietary PrimAccurate™ primary-side control technology, eliminating the need for a secondary-side regulator and optical feedback isolator. It also allows FETs to be replaced with lower cost bipolar junction transistors (BJTs) and uses quasi-resonant mode switching for both the boost and flyback stages and dynamic base current to optimize conversion efficiency and minimize EMI.

Protection features include an on-board, external NTC-based temperature protection circuit that reduces the output drive to the LEDs to protect the circuit from overheating while maintaining light output.

Parameters

AttributesValue
FunctionNon-Dimmable
Output Power Max (W)45
Switching Frequency (KHz)200 - 200
No Load Power (mW)300
Optimal VIN (V)120 - 277
StagesTwo-Stage
Dim Range (Min) (%)1
Dim Range (Max) (%)100
Controller / IntegratedController
Key FeaturesPrimAccurate, Flickerless, EZ-EMI
Protection FeaturesOVP, IOVP, UVLO, PCL/OCP, OTP, SRSC
Peak Efficiency (%)85
Dimmer Functions SupportedNo Dimmer Support
Pass DeviceFET
Power Factor Correction>0.95
LED Current Accuracy (%)5
Output Power (Min) (W)10

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
SOIC-14141.27

Applications

  • Non-Dimmable LED Lamps and Luminaires
  • Optimized for up to 45W Output Power
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) Free
IW3623-00ActiveAvailableOut of StockSOIC-1414#Tape & Reel1Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?