| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC-7 |
| Pkg. Code: | |
| Lead Count (#): | 7 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 7 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +125°C |
| Advanced Features | AccuSwitch, EZ-EMI, PrimAccurate |
| Application | Adapters, Home Appliances, Smart Meters, Solid State Lighting |
| Control Mode | Primary-Side Regulation Peak Current Mode DCM |
| Controller / Integrated | Integrated |
| No Load Power (mW) | 30 |
| Output Power (Min) (W) | 1 |
| Output Power Max (W) | 5 |
| PWMs (#) | 1 |
| Parametric Category | Flyback & Forward Controllers |
| Pass Device | BJT |
| Pitch (mm) | 1.27 |
| Pkg. Type | SOIC-7 |
| Protection Features | OVP, IUVP, PCL/OCP, SRSC, OTP |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 64 - 64 |
| Topology Characteristic | PSR Flyback |
| UVLO Falling (V) | 4 |
| UVLO Rising (V) | 11 |
| VBIAS (Max) (V) | 16 |
The iW1812 is a high-performance AC/DC converter with an integrated 800V power bipolar junction transistor (BJT). Capable of 5W output power, the iW1812 operates in a quasi-resonant mode to optimize efficiency and it also incorporates a low power mode that enables less than 30mW of power consumption at no load, meeting global energy efficiency standards and making it ideal for applications such as energy standard compliant home appliances.
The iW1812 also incorporates Renesas' PrimAccurate™ primary-side digital control algorithms that enable a fully isolated solution without the need for an optocoupler, reducing cost and solution size while greatly improving reliability. Additional functionality includes full protection from over-temperature, overvoltage, and overcurrent conditions as well as EZ-EMI™ design techniques to allow for a solution that easily meets global EMI specifications.