| CAD Model: | View CAD Model |
| Pkg. Type: | SOIC-8 |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +125°C |
| Advanced Features | EZ-EMI, PrimAccurate, Rapid Charge, SmartDefender |
| Application | Adapters, Chargers |
| Control Mode | Primary-Side Regulation Peak Current Mode DCM |
| Controller / Integrated | Controller |
| FET Driver Output Current (Max) (A) | 1 |
| No Load Power (mW) | 20 |
| Output Power (Min) (W) | 5 |
| Output Power Max (W) | 45 |
| PWMs (#) | 1 |
| Parametric Category | Flyback & Forward Controllers |
| Pass Device | FET |
| Pitch (mm) | 1.27 |
| Pkg. Type | SOIC-8 |
| Protection Features | OVP/OTP (w/o Latch), IUVP, PCL/OCP, SRSC |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 76 - 76 |
| Topology Characteristic | PSR Flyback |
| UVLO Falling (V) | 6.5 |
| UVLO Rising (V) | 13.8 |
| VBIAS (Max) (V) | 20 |
The iW1781 is a 45W output, high-performance AC/DC RapidCharge™ power supply controller that supports USB Power Delivery 3.0 (USB PD 3.0) and other rapid charging protocols.
It is optimized to work with Renesas' iW657P USB PD interface controller in mobile device adapters to achieve fast and smooth voltage transition on request from the mobile device. The iW657P accepts fast charging protocols, including USB PD 3.0. It transmits all necessary information via an optocoupler to the iW1781, including voltage requests, output current limits, output voltage undershoot, output overvoltage, and fault and reset signals.
A full array of protection features includes Renesas' SmartDefender™ advanced hiccup technology to address soft short circuits in charger cables and connectors, helping to prevent excessive heat build-up and damage.
See the iW1791 for reduced BOM cost USB PD 3.0 designs up to 27W.
Qualcomm Quick Charge is a product of Qualcomm Technologies, Inc.