Lead Count (#) | 48 |
Pkg. Code | LEN |
Pitch (mm) | 0.5 |
Pkg. Type | QFN |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 0.90 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | 3A991.c.2 |
HTS (US) | 8542.39.0030 |
RoHS (ISLA222S25IR1Z) | Download |
Lead Count (#) | 48 |
Carrier Type | Tray |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pb Free Category | Nickel/Palladium/Gold-e4 |
Temp. Range | -40 to +85°C |
Channels (#) | 2 |
Conversion Rate (Max) (kSPS) | 250000 |
Differential NonLinearity LSB | 0.15 |
Digital Supply Voltage (V) | 1.8 - 1.8 |
Input BW (MHz) | 675 |
Input VIN ((VPP, differential)) | 2 |
Integral NonLinearity LSB | 0.8 |
Interface | JESD204B High Speed Serial |
Length (mm) | 7 |
MOQ | 20 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 7.0 x 7.0 x 0.90 |
Pkg. Type | QFN |
Power Consumption (mW) | 989 |
Qualification Level | Standard |
Resolution (bits) | 12 |
SFDR (dB) (dB) | 87 |
SNR (dbFS) | 70.6 |
Supply Voltage (V) | 1.8 - 1.8 |
Thickness (mm) | 0.9 |
Width (mm) | 7 |
The ISLA222S is a series of low-power, high-performance, dual-channel 12-bit, analog-to-digital converters. Designed with FemtoCharge™ technology on a standard CMOS process, the series supports sampling rates of up to 250MSPS. The ISLA222S is part of a pin-compatible family of 12- and 14-bit dual-channel A/Ds with maximum sample rates ranging from 125MSPS to 250MSPS and shares the same analog core as Intersil's proven ISLA222P series of ADCs. The family minimizes power consumption while providing state of the art dynamic performance, offering an optimal performance vs power trade-off. Differentiating the ISLA222S from the ISLA222P is its highly configurable, JESD204B-compliant, high-speed serial output link. The link offers data rates up to 4. 375Gbps per lane and multiple packing modes. It can be configured to use one, two, or three lanes to transmit the conversion data, allowing for flexibility in the receiver design. The SERDES transmitter also provides deterministic latency and multi-chip time alignment support to satisfy an application's complex synchronization requirements. A Serial Peripheral Interface (SPI) port allows for extensive configurability of the JESD204B transmitter including access to its built-in link and transport layer test patterns. The SPI port also provides control for numerous additional features including the fine gain and offset adjustments of the two ADC cores as well as the programmable clock divider, enabling 2x and 4x harmonic clocking. The ISLA222S is available in a space saving 7mmx7mm 48 Ld QFN package. The package features a thermal pad for improved thermal performance and is specified over the full industrial temperature range (-40°C to +85°C).