| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP-BP |
| Pkg. Code: | WFU |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 1.7 x 1.7 x 0.00 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free Ball Terminal (SAC405)-e1 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| Advanced Features | >89% efficiency with 12mA load between VP and VN, 18mm2 solution PCB area, I2C adjustable output voltages and settings |
| Boost Current Limit (A) | 1.6 |
| Input Voltage (Max) (V) | 5 |
| Input Voltage (Min) (V) | 2.5 |
| Input Voltage Range (V) | 2.5 - 5 |
| Length (mm) | 1.7 |
| Logic Voltage (Max) | 5.5 |
| Logic Voltage (Min) | 1.1 |
| MOQ | 3000 |
| Off Voltage (Min) (V) | -7 |
| On Voltage (Max) (V) | 4.5 - 4.5 |
| On Voltage Range (V) | 4.5 - 7 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 1.7 x 1.7 x 0.00 |
| Pkg. Type | WLCSP-BP |
| Price (USD) | $1.05444 |
| Qualification Level | Standard |
| VBOOST (V) | 4.65 - 7.3 |
| VLOGIC | 1.1 to 5.5 |
| VOFF/VN | -7 to -4.5 |
| Width (mm) | 1.7 |
The ISL98608 and ISL98608IIH are high efficiency power supplies for small size displays, such as smart phones and tablets requiring ±supply rails. They integrate a boost regulator, LDO, and inverting charge pump that are used to generate two output rails: +5. 5V and -5. 5V (ISL98608) and +5V and -5V (ISL98608IIH). The output voltages can be adjusted from ±4. 5V up to ±7V with 50mV steps using the I2C interface. The devices integrate synchronous rectification MOSFETs for the boost regulator and inverting charge pump, which maximizes conversion efficiency. The ISL98608 and ISL98608IIH integrate all compensation and feedback components, which minimizes BOM count and reduces the solution PCB size to 18mm2. The input voltage range, high efficiency operation, and very low shutdown current make the devices ideal for use in single cell Li-ion battery operated applications. The ISL98608 and ISL98608IIH are offered in a 1. 744mmx1. 744mm WLCSP package, and the devices are specified for operation across the -40°C to +85°C ambient temperature range.