| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | QBA |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.00 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL94212INZ-T) | Download |
| Lead Count (#) | 64 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Absolute Cell Voltage Measurement Accuracy | 10mV Max (0°C to 50°C) |
| Cell Balancing FETs | External (Built-in Drivers) |
| Cells Supported (#) | 6 - 12 |
| Charge/Discharge FET Arrangement | N/A |
| Charge/Discharge FET Control | No |
| Charge/Discharge FET Location | N/A |
| Comm. Interface | SPI and Proprietary Asynchronous |
| Daisy Chain | Yes |
| GPI+GPIOs (#) | 4 |
| IS (mA) | 3.31 |
| Implementation | Pack |
| Integrated Charge/Discharge FET Drive | No |
| Integrated Current Sense/Detection | None |
| Integrated Regulator Output/Reference Output | 3.3V / 2.5V |
| Integrated Temperature Sense | Yes |
| Internal ADC (bits) | 14 |
| Length (mm) | 10 |
| MOQ | 1000 |
| Pack Voltage | up to 63V per Device |
| Pack Voltage (Op) | 6 - 60 |
| Parametric Category | Battery Protectors, Monitors & Balancers |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.00 |
| Pkg. Type | TQFP |
| Price (USD) | $8.0542 |
| Qualification Level | Standard |
| SHDN ICC | (typ) 7 µA |
| Series Cells | up to 12 Cells |
| Sleep/Reset Mode Current (µA) | 12 |
| Stand Alone Capable | No |
| Thickness (mm) | 1 |
| Width (mm) | 10 |
The ISL94212A Li-ion battery manager IC supervises up to 12 series-connected cells. The part provides accurate monitoring, cell balancing, and extensive system diagnostics functions. Three cell balancing modes are provided: manual balancing mode, timed balancing mode, and auto balance mode. The auto balance mode terminates balancing functions when a charge transfer value has been met. The ISL94212A communicates with a host microcontroller via a serial peripheral interface (SPI) and with other ISL94212A devices using a robust, proprietary two-wire Daisy Chain system. The ISL94212A is offered in a 64 Ld TQFP package and is specified for an operational temperature range of -40°C to +85°C.