Skip to main content
Renesas Electronics Corporation

Features

  • Accepts Input Voltages Above or Below Regulated Output Voltage
  • Automatic and Seamless Transitions Between Buck and Boost Modes
  • Input Voltage Range: 1.8V to 5.5V
  • Output Current: Up to 1.2A
  • High Efficiency: Up to 95%
  • 35µA Quiescent Current Maximizes Light-load Efficiency
  • 2.5MHz Switching Frequency Minimizes External Component Size
  • Selectable Forced-PWM Mode and External Synchronization
  • I2C Interface (ISL9112)
  • Fully Protected for Overcurrent, Over-temperature and Undervoltage
  • Small 3mmx3mm TDFN Package

Description

The ISL9110 and ISL9112 are highly-integrated Buck-Boost switching regulators that accept input voltages either above or below the regulated output voltage. Unlike other Buck-Boost regulators, these regulators automatically transition between operating modes without significant output disturbance.

Both parts are capable of delivering up to 1.2A output current, and provide excellent efficiency due to their fully synchronous 4-switch architecture. No-load quiescent current of only 35µA also optimizes efficiency under light-load conditions. Forced PWM and/or synchronization to an external clock may also be selected for noise sensitive applications.

The ISL9110 is designed for standalone applications and supports 3.3V and 5V fixed output voltages or variable output voltages with an external resistor divider. Output voltages as low as 1V, or as high as 5.2V are supported using an external resistor divider.

The ISL9110 and ISL9112 require only a single inductor and very few external components. Power supply solution size is minimized by a tiny 3mmx3mm package and a 2.5MHz switching frequency, which further reduces the size of external components.

Parameters

AttributesValue
Topology [Rail 1]Buck-Boost
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)1.8
Input Voltage (Max) [Rail 1]5.5
Output Voltage (Min) [Rail 1] (V)1
Output Voltage (Max) [Rail 1] (V)5.2
Output Current (Max) [Rail 1] (A)1.2
IQ [Rail 1] (µA)35
Switching Frequency Range (Typical) (kHz)2500 - 2500
Control TypeCurrent Mode
PORYes
SYNCH CapabilityYes
Peak Efficiency (%)95
BOM Total Footprint (mm2)9
Qualification LevelStandard
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TDFN3.0 x 3.0 x 0.75120.4

Application Block Diagrams

Single board computer gateway block diagram featuring an MPU with Arm Cortex-A55 core combined with dual Arm Cortex-M33 and a wide set of sensor connectivity options.
Single Board Computer Gateway
SBC gateway with Arm Cortex-A55 and Arm Cortex-M33 cores offers efficient processing, flexibility, and connectivity.
Remote Predictive Maintenance System Block Diagram
Remote Predictive Maintenance System
The remote predictive maintenance system reduces downtime and costs with AI-driven insights and rich connectivity options.

Additional Applications

  • Regulated 33V from a Single Li-Ion Battery
  • Smart Phones and Tablet Computers
  • Handheld Devices
  • Point-of-Load Regulators

Applied Filters: