Skip to main content
Renesas Electronics Corporation

Features

  • Volatile Solid-State Potentiometer
  • I2C Serial Bus Interface
  • DCP Terminal Voltage, 2.7V to 5.5V
  • Low Tempco
  • Rheostat - 45 ppm/°C Typical
  • Divider - 15 ppm/°C Typical
  • 128 Wiper Tap Points
  • Wiper Resistance 70Ω Typ at VCC = 3.3V
  • Low Power CMOS
  • Active Current, 200µA Max
  • Standby Current, 500nA Max
  • Available RTOTAL Values = 50kΩ, 10kΩ
  • Power-on Preset to Midscale
  • Packaging
  • 6 Ld SC-70
  • Pb-Free (RoHS Compliant)

Description

The Intersil ISL90727 and ISL90728 are digitally controlled potentiometers (XDCP™). Each device consists of a resistor array, wiper switches, and a control section. The wiper position is controlled by an I2C Bus™. The potentiometer is implemented by a resistor array composed of 127 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the SDA and SCL inputs.

Parameters

AttributesValue
Resistance TaperLinear
Taps (#)128
Resistance Options (kΩ)10
Channels (#)1
InterfaceI2C
Memory TypeVolatile
Vcc (V)2.7 to 5.5
Supply Current Icc (µA)0.5
Single Supply Voltage Range (V)5.5
Wiper Current (mA)3
Wiper Resistance (ohms)85
VL Terminal Voltage (Max) (V)5.5
End-to-End Temperature Coefficient (ppm/°C)45
Middlepoint Ratiometric Tempco15
Advanced FeaturesSame as ISL90727 with different I2C address; RL connected to GND
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SC702.0 x 1.2 x 0.5060.7

Applications

  • Mechanical Potentiometer Replacement
  • Transducer Adjustment of Pressure, Temperature,
  • Position, Chemical, and Optical Sensors
  • RF Amplifier Biasing
  • LCD Brightness and Contrast Adjustment
  • Gain Control and Offset Adjustment

Applied Filters: