Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Industry Standard Driver Replacement
  • Improved Response Times
  • Matched Rise and Fall Times
  • Reduced Clock Skew
  • Low Output Impedance
  • Low Input Capacitance
  • High Noise Immunity
  • Improved Clocking Rate
  • Low Supply Current
  • Wide Operating Voltage Range
  • Pb-Free Available (RoHS compliant)

Description

The ISL89410, ISL89411, ISL89412 ICs are similar to the EL7202, EL7212, EL7222 series but with greater VDD ratings. These are very high speed matched dual drivers capable of delivering peak currents of 2. 0A into highly capacitive loads. The high speed performance is achieved by means of a proprietary Turbo-Driver circuit that speeds up input stages by tapping the wider voltage swing at the output. Improved speed and drive capability are enhanced by matched rise and fall delay times. These matched delays maintain the integrity of input-to-output pulse-widths to reduce timing errors and clock skew problems. This improved performance is accompanied by a 10-fold reduction in supply currents over bipolar drivers, yet without the delay time problems commonly associated with CMOS devices. Dynamic switching losses are minimized with non-overlapped drive techniques.

Applications

  • Clock/line Drivers
  • CCD Drivers
  • Ultra-Sound Transducer Drivers
  • Power MOSFET Drivers
  • Switch Mode Power Supplies
  • Class D Switching Amplifiers
  • Ultrasonic and RF Generators
  • Pulsed Circuits

Applied Filters: