Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
ISL95522A - Hybrid Power Boost and Narrow VDC Combo Battery Charger with SMBus Interface
  • Notes:NRND: The ISL88739A is not recommended for new designs.

Features

  • Configurable as an HPB charger or NVDC charger
  • Compliant with Intel PROCHOT# requirements
  • Adapter current monitor and battery discharging current monitor
  • Uses NFET for all the switches
    • Actively controlled inrush current to prevent FET damage
  • SMBus programmable settings and high accuracy
  • Comprehensive protection features:
    • PROCHOT# indicator for system low voltage, adapter overcurrent, battery overcurrent, or system overheating
    • Hardware-based adapter-current and battery‑current limits
    • Supports sudden battery removal in system Turbo mode
  • 16 switching frequency options from 350kHz to 1MHz
  • Robust Ripple Regulator (R3) modulation scheme provides excellent light-load efficiency and fast dynamic response
  • 32 Ld 4mm x 4mm QFN package
  • Pb-free (RoHS compliant)

Description

The ISL88739A is a highly versatile combo battery charger configurable for operating as either a Hybrid Power Boost (HPB) charger or a Narrow VDC (NVDC) charger, supporting 2-, 3-, or 4-cell batteries. Both configurations allow the battery to work with the adapter to supply the system load when it exceeds the adapter capability, referred to as system Turbo mode. The ISL88739A uses N-channel MOSFETs (NFETs) for all the switches to achieve the best performance and lowest BOM cost. The internal charge pump is capable of turning on all the NFETs fast or slow depending on the circumstance or the need. The ability to quickly turn on NFETs prevents system bus voltage drop when the battery is suddenly removed in Turbo mode or in Battery Learn mode. The ISL88739A provides many protection features including the PROCHOT# indicator for system low voltage, adapter overcurrent, battery overcurrent or overheating, with an array of SMBus programmable parameters for maximum flexibility. The ISL88739A also features hardware-based adapter-current limit and battery-current limit in addition to SMBus programmable limits. The ISL88739A provides a high accuracy adapter current monitor, battery current monitor, and system power monitor outputs. To provide maximum flexibility for working with high power and low power systems, the ISL88739A provides several configurable current-sense resistor value options to achieve the best trade-off of current sensing accuracy vs power loss. The ISL88739A uses the Renesas Robust Ripple Regulator (R3™) modulation scheme to provide excellent light-load efficiency and fast dynamic response. The ISL88739A is available in a 32 Ld 4mm x 4mm QFN package.

Parameters

AttributesValue
Topology [Rail 1]Buck, Hybrid Power Boost
Input Voltage (Min) (V)8
Input Voltage (Max) (V)22
Input Current Limit Accuracy (% (±))3
Battery Charge Voltage1.024 to 19.2 in 16mV Steps
Charging Voltage Accuracy (Max) (±%)0.5
Battery Charge Voltage Adjustment16mV steps
Charge Current Limit Accuracy±3
Trickle Charge Current Range64mA to 220mA
Switching Frequency Range (Typical) (kHz)400 - 400

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 4.0 x 0.90320.4
QFN4.0 x 4.0 x 9.00320.4
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL88739AHRZActiveAvailableIn StockRoHS:EN
QFN1ku | $2.4932#Tube34.0 x 4.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIA, TAIWANTAIWAN
ISL88739AHRZ-TActiveAvailableOut of StockRoHS:EN
QFN1ku | $2.4932#Reel34.0 x 4.0 x 9.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIA, TAIWAN, THAILANDTAIWAN

Support Communities

  1. 88739a vs 95522a compatibility

    Trying to repair some HP Victus laptops for my kids and their school club. The common failure seems to be the 88739a battery management IC. The 95522a is recommended for new designs, and seems to have an identical application schematic. Does anyone know if the 95522a is a direct replacement ...

    Jul 18, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?