Skip to main content
Renesas Electronics Corporation
Quad Voltage Monitor with Enable Feature

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOQ
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL88041IBZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Adjustable POR TimeoutNo
Adjustable VtripYes
Fixed VtripNo
Input Voltage (Max) (V)4
Input Voltage (Min) (V)2.7
InterfaceN/A
Length (mm)4.9
MOQ5000
Manual ResetYes
Monitor Voltage (Max) (V)4 - 4
Parametric CategoryVoltage Supervisor & Reset ICs
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Price (USD)$1.90553
Qualification LevelStandard
Reset Output TypeActive Low
TwinPin™ MR#/RST#No
VMONITORAll Ch Adj to 0.7V Ref
Voltage Monitors (#)4
WDTNo
Width (mm)3.9

Description

The ISL88041 is a quad voltage-monitoring supervisor designed to monitor voltages ≥0. 7V. Low voltage detection circuitry protects the user's system from low voltage conditions, resetting the system when any of the monitored power supply voltages V1MON-V4MON fall below their respective minimum voltage thresholds. The reset signal remains asserted until all of these voltages return to proper operating levels and stabilize. Each rail's VMON point is independently adjustable by using an external resistor divider. The VMON inputs will ignore transients of less than 30µs on the monitored supplies, and the RST output is guaranteed to be valid down to VDD = 1V. The RST output is open-drain to allow ORing of multiple signals and interfacing to a wide range of logic levels. Also, the MR input allows the user to assert reset when this input is pulled low.