Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Up to 2A Continuous Output Current
  • Integrated MOSFETs for Small Regulator Footprint
  • Adjustable Switching Frequency, 500kHz to 1.2MHz
  • Tight Output Voltage Regulation, ±1% Over-Temperature
  • Wide Input Voltage Range, 5V ±10% or 5.5V to 14V
  • Wide Output Voltage Range, from 0.6V
  • Simple Single-Loop Voltage-Mode PWM Control Design
  • Input Voltage Feed-Forward for Constant Modulator Gain
  • Fast PWM Converter Transient Response
  • Lossless rDS(ON) High Side and Low Side Overcurrent Protection
  • Undervoltage Detection
  • Integrated Thermal Shutdown Protection
  • Power-Good Indication
  • Adjustable Soft-Start
  • Start-Up with Pre-Bias Output
  • Pb-free (RoHS Compliant)

Description

The ISL8502 is a synchronous buck controller with internal MOSFETs packaged in a small 4mm x 4mm QFN package. The ISL8502 can support a continuous load of 2A and has a very wide input voltage range. With the switching MOSFETs integrated into the IC, the complete regulator footprint can be very small and provide a much more efficient solution than a linear regulator. The ISL8502 is capable of stand alone operation or it can be used in a master slave combination for multiple outputs that are derived from the same input rail. Multiple slave channels (up to six) can be synchronized. This method minimizes the EMI and beat frequencies effect with multi-channel operation. The switching PWM controller drives two internal N-Channel MOSFETs in a synchronous-rectified buck converter topology. The synchronous buck converter uses voltage-mode control with fast transient response. The switching regulator provides a maximum static regulation tolerance of ±1% over line, load, and temperature ranges. The output is user-adjustable by means of external resistors down to 0.6V. The output is monitored for undervoltage events. The switching regulator also has overcurrent protection. Thermal shutdown is integrated. The ISL8502 features a bidirectional Enable pin that allows the part to pull the enable pin low during fault detection.

Applications

  • Point of Load Applications
  • Graphics Cards - GPU and Memory Supplies
  • ASIC Power Supplies
  • Embedded Processor and I/O supplies
  • DSP Supplies
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL8502IRZObsoleteN/AIn StockRoHS:EN
QFN24#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL8502IRZ-TObsoleteN/AIn StockRoHS:EN
QFN24#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?