| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LHM |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.80 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.80 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| Channels (#) | 8 |
| Charge Injection (pC) | 65 |
| Configuration | 2 x 4:1 |
| Drain Capacitance (pF) | 232 |
| IS (mA) | 5.0E-5 |
| Leakage (nA) | 8 |
| Length (mm) | 3 |
| MOQ | 1000 |
| Pkg. Type | TQFN |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 0.5 |
| Source Cap (pf) | 62 |
| Switch or MUX | MUX |
| TOFF (ns) | 14 |
| TON (ns) | 16 |
| Thickness (mm) | 0.8 |
| VCC (Single) (V) | 1.6 - 3.6 |
| Vcc (V) | 1.6 to 3.6 |
| Width (mm) | 3 |
Support is limited to customers who have already adopted these products.
The Intersil ISL84782 device contains precision, bidirectional, analog switches configured as a differential 4-channel multiplexer/demultiplexer. It is designed to operate from a single +1. 6V to +3. 6V supply. The device has an inhibit pin to simultaneously open all signal paths. ON resistance is 0. 5Ω with a +3V supply and 0. 62Ω with a single +1. 8V supply. Each switch can handle rail to rail analog signals. The off-leakage current is only 4nA max at +25°C and 30nA max at +85°C with a +3. 3V supply. All digital inputs are 1. 8V logic-compatible when using a single +3V supply. The ISL84782 is a differential 4 to 1 multiplexer device that is offered in a 16 Ld TSSOP package and a 16 Ld thin QFN