Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Complete Switch Mode Power Supply
  • Bias Voltage Range from +4.5 to +14.4V
  • Wide Input Voltage Range from 1V up to 20V
  • 10A DC Output Current, 17A Peak Output Current
  • Adjustable +0.6V to +5V Output Range
  • Up to 95% Efficiency
  • Simple Voltage Mode Control
  • Fixed 600kHz Switching Frequency
  • Fast Transient Response
  • Enable Function Option
  • Pre-biased Output Start-up Capability
  • Internal Soft-Start
  • Overcurrent Protection by Low-Side MOSFET rDS(ON) Sensing (Non-Latching, Auto-Recovery)
  • Small Footprint, Low Profile Surface Mount QFN Package (15mmx15mmx3.5mm)
  • RoHS Compliant

Description

The ISL8201M is a 20V, 10A output current, variable output step-down power supply. Included in the 15mmx15mm package is a high performance PWM controller switching at 600kHz, power MOSFETs, an inductor, and all the passive components required for complete DC/DC power solution. The ISL8201M operates over an input voltage range of 1V to 20V and supports an output voltage range of 0. 6V to 5V, which is set by a single dividing resistor. This high efficiency power module is capable of delivering 10A (17A peak) output with up to 95% efficiency, needing no heat sinks or airflow to meet power specifications. Only bulk input and output capacitors are needed to finish the design. Utilizing voltage-mode control, the output voltage can be precisely regulated to as low as 0. 6V with up to ±1% output voltage regulation. The ISL8201M also features internal compensation, internal soft-start, auto-recovery overcurrent protection, an enable option, and pre-biased output start-up capability. The ISL8201M is packaged in a thermally enhanced, compact (15mmx15mm) and low profile (3. 5mm) overmolded QFN Package Module suitable for automated assembly by standard surface mount equipment. The ISL8201M is RoHS compliant.

Applications

  • Servers
  • Industrial Equipment
  • Point of Load Regulation
  • Other General Purpose Step-Down DC/DC
  • Telecom and Datacom Applications
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL8201MIRZObsoleteN/AOut of StockModule15#Tray3ExemptPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL8201MIRZ-TObsoleteN/AOut of StockModule15#Reel3ExemptPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?