Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High Performance 500mA LDO

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LBQ
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL80505IRAJZ-T)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Drop Out Voltage (Typical)45 @ 500mA
Enable/ShutdownYes
External BiasNo
Fixed Output Voltage OptionNo
Input Voltage (Max) (V)6
Input Voltage (Min) (V)1.8
Input Voltage Range (V)1.8 - 6
Length (mm)3
Longevity2033 Dec
MOQ6000
Noise (100Hz to 100kHz) (μVrms)79
O/P Voltage Accuracy (±%)0.018
Output Current 1 (Max) (A)0.5
Output Voltage (Max) (V)5.5
Output Voltage (Min) (V)0.8
Output Voltage Range (V)0.8 - 5.5
PGOOD OutputNo
PORs (#)0
PSRR (db)60
Parametric CategoryLinear Regulators (LDO)
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pkg. TypeDFN
Price (USD)$0.57097
Qualification LevelStandard
Quiescent Current2200 µA
Thickness (mm)0.9
Width (mm)3

Description

The ISL80505 is a single output Low Dropout voltage regulator (LDO) capable of sourcing up to 500mA output current. This LDO operates from input voltages of 1.8V to 6V. The output voltage of ISL80505 can be programmed from 0.8V to 5.5V. A submicron BiCMOS process is utilized for this product family to deliver the best in class analog performance and overall value. This CMOS LDO consumes significantly lower quiescent current as a function of load compared to bipolar LDOs, which translates into higher efficiency and packages with smaller footprints. State-of-the-art internal compensation achieves a very fast load transient response and excellent PSRR. The ISL80505 provides an output accuracy of ±1.8% VOUT accuracy over all load, line and temperature variations (TJ = -40°C to +125°C). An external capacitor on the soft-start pin provides an adjustable soft starting of the output voltage ramp to control the inrush current. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode.