Lead Count (#) | 16 |
Pkg. Code | LJV |
Pitch (mm) | 0.65 |
Pkg. Type | QFN |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.90 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
RoHS (ISL8013IRZ) | Download |
Lead Count (#) | 16 |
Carrier Type | Tray |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
Temp. Range | -40 to +85°C |
Country of Assembly | Malaysia |
Country of Wafer Fabrication | United States |
BOM Total Footprint (mm2) | 258.1 |
Control Type | Current Mode |
Duty Cycle (%) | 100 - 100 |
Input Voltage (Max) (V) | 5.5 |
Input Voltage (Max) [Rail 1] (V) | 5.5 - 5.5 |
Input Voltage (Min) (V) | 2.7 |
Input Voltage (Min) [Rail 1] (V) | 2.7 |
Length (mm) | 4 |
MOQ | 1470 |
Output Current (Max) [Rail 1] (A) | 3 |
Output Voltage (Max) (V) | 5.5 |
Output Voltage (Max) [Rail 1] (V) | 5.5 |
Output Voltage (Min) (V) | 0.8 |
Output Voltage (Min) [Rail 1] (V) | 0.8 |
Outputs (#) | 1 |
POR | Yes |
Parametric Category | Buck Regulators (Integrated FETs) |
Peak Efficiency (%) | 97 |
Pitch (mm) | 0.7 |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
Pkg. Type | QFN |
Qualification Level | Standard |
Quiescent Current | 35 µA |
SYNCH Capability | Yes |
Simulation Model Available | iSim |
Switching Frequency (KHz) | 1 - 1 |
Switching Frequency Range (Typical) (kHz) | 1000 - 1000 |
Thickness (mm) | 0.9 |
Topology [Rail 1] | Buck |
Width (mm) | 4 |
The ISL8013 is a high efficiency, monolithic, synchronous step-down DC/DC converter that can deliver up to 3A continuous output current from a 2. 7V to 5. 5V input supply. It uses a current control architecture to deliver very low duty cycle operation at high frequency with fast transient response and excellent loop stability. The ISL8013 integrates a pair of low ON-resistance P-Channel and N-Channel internal MOSFETs to maximize efficiency and minimize external component count. The 100% duty-cycle operation allows less than 300mV dropout voltage at 3A output current. High 1MHz pulse-width modulation (PWM) switching frequency allows the use of small external components and SYNC input enables multiple ICs to synchronize out of phase to reduce ripple and eliminate beat frequencies. The ISL8013 can be configured for discontinuous or forced continuous operation at light load. Forced continuous operation reduces noise and RF interference while discontinuous mode provides high efficiency by reducing switching losses at light loads. Fault protection is provided by internal hiccup mode current limiting during short circuit and overcurrent conditions, an output over voltage comparator and over-temperature monitor circuit. A power good output voltage monitor indicates when the output is in regulation. The ISL8013 is offered in a space saving 4x4 QFN lead free package with exposed pad lead frames for low thermal resistance. The ISL8013 includes a pair of low ON-resistance P-Channel and N-Channel internal MOSFETs to maximize efficiency and minimize external component count. The 100% duty-cycle operation allows less than 300mV dropout voltage at 3A. The ISL8013 offers a 1ms Power Good (PG) timer at power-up. When shutdown, ISL8013 discharges the output capacitor. Other features include internal soft-start, internal compensation, overcurrent protection, and thermal shutdown. The ISL8013 is offered in a 4mmx4mm 16 Ld QFN package with 1mm maximum height. The complete converter occupies less than 0. 4in2 area.