Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Software-selectable analog input control allows for combinations of single-ended CVBS and differential CVBS
  • Integrated, four-video analog anti-aliasing filters and 10-bit CMOS ADCs with differential and single-ended inputs
  • Fully programmable static gain or automatic gain control for the Y-channel
  • Programmable white peak control for the Y-channel
  • 4-H adaptive comb filter Y/C separation
  • PAL delay line for color phase error correction
  • Digital subcarrier PLL for accurate color decoding
  • Digital horizontal PLL for synchronization processing and pixel sampling
  • Advanced synchronization processing and sync detection for handling non-standard and weak signals
  • Automatic color control and color killer
  • Chroma IF compensation
  • Programmable output cropping

Video Processing

  • Automatic Contrast Adjustment (ACA)
  • Programmable hue, brightness, saturation, contrast, and sharpness
  • Image enhancement with peaking and CTI

MIPI Output

  • MIPI CSI-2 version 1.1 compliant unidirectional output
  • Standard virtual identification channel support
  • Non-standard pseudo virtual channel support
  • One or two data lanes
  • YUV422 or RGB565 output format

Digital Output

  • Supports standard ITU-R BT.656 format or time multiplexed output with 27/54/108MHz
  • Output voltage 1.8V to 3.3V

Miscellaneous

  • Low power consumption
  • Power save and power-down mode
  • Short-to-battery detection
  • Short-to-ground detection
  • Two wire MPU serial bus interface
  • Supports real time control interface
  • Single 27MHz crystal for all operations
  • 1.2V/3.3V power supply
  • 48 Ld QFN package
  • ISL79987ARZ and ISL79988ARZ are AEC-Q100 qualified

Description

The ISL79987 and ISL79988 integrate four, high-quality NTSC/PAL/SECAM video decoders that convert analog composite video signals to digital component YCbCr data for automotive applications. Each channel contains a 10-bit ADC that supports single-ended, differential, and pseudo differential composite video inputs. The ISL79987 and ISL79988 use a 4H-comb filter for separating luminance and chrominance to reduce cross noise artifacts, and proprietary clamp and gain controllers. Integrated short-to-battery and short-to-ground detection, advanced image enhancement capabilities such as the programmable Automatic Contrast Adjustment (ACA), and the MIPI-CSI2/ITU-R BT. 656 output interface make the ISL79987 and ISL79988 an ideal solution for the demands of automotive around view applications.

Parameters

AttributesValue
Channels per device (#)4
Inputs (#)8
Output FormatD1
Analog OutputNo
Comb Filter2D
InterfaceMIPI-CSI2 v1.1
Video DACNo
Qualification LevelAutomotive

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN7.0 x 7.0 x 0.85480.5
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL79987ARZActiveAvailableOut of StockRoHS:EN
QFN1ku | $6.3348#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CTAIWANTAIWAN
ISL79987ARZ-TActiveAvailableIn StockRoHS:EN
QFN1ku | $6.3848#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CTAIWANTAIWAN
ISL79987IRZActiveAvailableIn StockRoHS:EN
QFN1ku | $5.7248#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTAIWANTAIWAN
ISL79987IRZ-TActiveAvailableIn StockRoHS:EN
QFN1ku | $5.7748#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTAIWANTAIWAN

Support Communities

  1. Please tell me how to using about ISL79987.

    HelloI have a question about the ISL79987.I am actually designing a circuit, but is it correct to connect VSSM, which is the GND of VDDM, to the analog ground?My understanding is that MIPI is a digital signal, so I thought it should be connected to the digital ground ...

    Jun 27, 2024
  2. ISL79987 with i.MX8MP Schematic Review

    Hello, We'll be using ISL79987 for 4 analog NTSC cameras as decoder and our connection with the MPU can be seen on the attached images. Can you verify the connection? Thank you in advance! Best Regards, Gencay Akyuz

    Dec 25, 2022
  3. Request for ISL79987 Sample Schematic

    Dear Support Team, I would like to use the ISL79987 video decoder in our new design. However, I could not find any reference schematics either in the datasheet or online. Would it be possible for you to provide a reference or sample schematic? I’m particularly interested in understanding the ...

    May 20, 2025
View All Results from Support Communities (12)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?