Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Software selectable analog input control allows for combinations of single-ended CVBS and differential CVBS
  • Integrated four video analog anti-aliasing filters and 10-bit CMOS ADCs with differential and single-ended inputs
  • Fully programmable static gain or automatic gain control for the Y-channel
  • Programmable white peak control for the Y-channel
  • 4-H adaptive comb filter Y/C separation
  • PAL delay line for color phase error correction
  • Digital subcarrier PLL for accurate color decoding
  • Digital horizontal PLL for synchronization processing and pixel sampling
  • Advanced synchronization processing and sync detection for handling non-standard and weak signal
  • Automatic color control and color killer
  • Chroma IF compensation
  • Programmable output cropping
  • Automatic Contrast Adjustment (ACA)
  • Programmable hue, brightness, saturation, contrast and sharpness.
  • Image enhancement with peaking and CTI
  • MIPI CSI-2 Version 1.1 compliant unidirectional output format
  • Standard virtual channel support
  • One or two data lanes
  • YUV422 or RGB565 output format
  • Low power consumption
  • Power save and power-down mode
  • Short-to-battery detection
  • Short-to-ground detection
  • 2-wire MPU serial bus interface
  • Single 27MHz crystal for all operations
  • 1.2V/3.3V power supply
  • 48 Ld QFN package
  • AEC-Q100

Description

The ISL79985, ISL79986 integrates four high quality NTSC/PAL/SECAM video decoders that convert the analog composite video signal to digital component YCbCr data for automotive applications. Each channel contains a 10-bit ADC that supports single-ended, differential, and pseudo differential composite video inputs, proprietary clamp and gain controllers, thus, utilizes a 4H-comb filter for separating luminance and chrominance to reduce cross noise artifacts. Integrated short-to-battery and short-to-ground detection, advanced image enhancement capabilities such as the programmable Automatic Contrast Adjustment (ACA), and the MIPI-CSI2/ITU-R BT. 656 output interface make the ISL79985, ISL79986 an ideal solution for demanding automotive around view applications.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL79985ARZObsoleteN/AOut of StockRoHS:EN
QFN48#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL79985ARZ-TObsoleteN/AOut of StockRoHS:EN
QFN48#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL79985IRZObsoleteN/AOut of StockRoHS:EN
QFN48#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL79985IRZ-TObsoleteN/AOut of StockRoHS:EN
QFN48#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?