Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Complete charger for single-cell Lithium chemistry batteries
  • Integrated power transistor and current sensor
  • Reverse battery leakage 700nA
  • 1% initial voltage accuracy
  • Programmable CC current up to 1A
  • Charge current thermal foldback
  • NTC thermistor interface for battery temperature alert
  • Accepts CV and CC types of adapters or USB bus power
  • Preconditioning trickle charge
  • Guaranteed to operate down to 2.65V after start-up
  • Ambient temperature range: -40°C to +85°C
  • AEC-Q100 qualified

Description

The ISL78692 is an integrated single-cell Li-ion or Li-polymer battery charger capable of operating with an input voltage as low as 2. 65V (cold crank case). This charger is designed to work with various types of AC adapters or a USB port. The ISL78692 operates as a linear charger when the AC adapter is a voltage source. The battery is charged in a CC/CV (constant current/constant voltage) profile. The charge current is programmable with an external resistor up to 1A. The ISL78692 can also work with a current-limited adapter to minimize the thermal dissipation. The ISL78692 features charge current thermal foldback to guarantee safe operation when the printed circuit board’s thermal dissipation is limited due to space constraints. Additional features include preconditioning of an over-discharged battery, an NTC thermistor interface for charging the battery in a safe temperature range and automatic recharge. The device is specified for operation in ambient temperatures from -40°C to +85°C and is offered in a 3x3mm thermally enhanced DFN package.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL78692-1CR3ZObsoleteN/AOut of StockRoHS:EN
DFN10#Tube2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL78692-1CR3Z-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL78692-1CR3Z-T7AObsoleteN/AIn StockRoHS:EN
DFN10#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?