Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to SMD 5962-08230
  • QML qualified per MIL-PRF-38535 requirements
  • Full mil-temp range operation: TA = -55°C to +125°C
  • Radiation hardness
    • TID [50-300 rad(Si)/s]: 10krad(Si) minimum
  • SEE hardness
    • LET (SEL and SEB Immunity): 40MeV/mg/cm2 minimum
    • LET [SET = ΔVOUT < 15V, Δt < 500ns]: 40MeV/mg/cm2
  • 4 channels
  • Clocking speeds up to 40MHz
  • 11ns/12ns typical tR/tF with 1nF Load (15V bias)
  • 1ns typical rise and fall time match (15V bias)
  • 1.5ns typical prop delay match (15V bias)
  • Low quiescent current - < 1mA Typical
  • Fast output enable function - 12ns typical (15V bias)
  • Wide output voltage range
    • 0V ≤ VL ≤ 8V
    • 2.5V ≤ VH ≤ 16.5V
  • 2A typical peak drive current (15V bias)
  • 3.5Ω typical ON-resistance (15V bias)
  • Input level shifters
  • 3.3V/5V CMOS-compatible inputs

Description

The ISL7457SRH is a radiation hardened, SEE hardened, high-speed, non-inverting quad CMOS driver. It is capable of running at clock rates up to 40MHz and features 2A typical peak drive capability and a nominal ON-resistance of just 3.5Ω. The ISL7457SRH is ideal for driving highly capacitive loads, such as storage and vertical clocks in charge-coupled device (CCD) applications. It is also well-suited to level-shifting and clock-driving applications. Each output of the ISL7457SRH can be switched to either the high (VH) or low (VL) supply pins, depending on the related input pin. The inputs are compatible with both 3.3V and 5V CMOS logic. The Output Enable (OE) pin can be used to put the outputs into a high-impedance state. This is especially useful in CCD applications that disable the driver during power-down. The ISL7457SRH also features very fast rise and fall times, which are typically matched to within 1ns. The propagation delay is also matched between rising and falling edges to typically within 1.5ns. The ISL7457SRH is available in a 16 Ld ceramic flatpack package and specified for operation across the full -55°C to +125°C ambient temperature range.

Parameters

AttributesValue
RatingSpace
Driver TypeLow Side
Input VCC (Min) (V)4.5
Input VCC (Max) (V)16.5
Low Side Rise Time (max) (ns)20
Low Side Fall Time (max) (ns)20
Drivers (#)4
Output TypeNon-inverting
Peak Output Source Current (A)2
Peak Output Sink Current (A)2
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))10
DSEE (MeV·cm2/mg)40
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
DIE———

Applications

  • CCD drivers
  • Clock/Line drivers
  • Level-shifters
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL7457SRHF/PROTOActiveAvailableOut of StockCFP16#TrayNot ApplicableEMExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL7457SRHQFActiveN/AOut of StockCFP16#TrayNot ApplicableClass Q5962D0823001QXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL7457SRHVFActiveN/AIn StockCFP16#TrayNot ApplicableClass V5962D0823001VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL7457SRHVXActiveN/AOut of StockDIEClass VNo100-55 to +125°C34371
ISL7457SRHX/SAMPLEActiveN/AOut of StockDIEEMNo5-55 to +125°C34371

Renesas Boards & Kits