Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD #5962-07249
  • QML qualified per MIL-PRF-38535 requirements
  • 1A MOSFET gate driver
  • 90µA typical start-up current, 125µA maximum
  • 35ns propagation delay current sense to output
  • Fast transient response with peak current-mode control
  • 9V to 13.2V operation
  • Adjustable switching frequency to 1MHz
  • 50ns rise and fall times with 1nF output load
  • Trimmed timing capacitor discharge current for accurate dead time/maximum duty cycle control
  • 1.5MHz bandwidth error amplifier
  • Tight tolerance voltage reference over line, load, and temperature
  • ±3% current limit threshold
  • Pb-free available (RoHS compliant)
  • Radiation acceptance testing - ISL73884xASEH
    • LDR (0.01rad(Si)/s): 50krad(Si)

Description

The ISL738845ASEH is a high-performance, radiation hardened drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion applications including boost, flyback and isolated output configurations. Fast signal propagation and output switching characteristics make these ideal products for existing and new designs. Features include up to 13.2V operation, low operating current, 90µA typical start-up current, adjustable operating frequency to 1MHz, and high peak current drive capability with 50ns rise and fall times.

Parameters

AttributesValue
RatingSpace
Control ModeVoltage, Peak Current Mode
Phases (Max)1
No-Load Operating Current2.9 mA
Quiescent Current90µA
Supply Voltage (min) (V)9 - 9
Supply Voltage (max) (V)13.2 - 13.2
Switching Frequency (min) (kHz)2
Switching Frequency (max) (kHz)1000
TopologyBuck, Boost, Flyback, Forward
VREF (V)5
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)43, 86
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP6.5 x 6.5 x 0.0081.3
DIE———
SBDIP9.9 x 7.4 x 2.4182.5

Applications

  • Current mode switching power supplies
  • Isolated buck and flyback regulators
  • Boost regulators
  • Direction and speed control in motors
  • Control of high current FET drivers
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL738845ASEHD/PROTOActiveAvailableOut of StockSBDIP8#TrayNot Applicable2.5mm9.9 x 7.4 x 2.41ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL738845ASEHF/PROTOActiveAvailableIn StockCFP8#TrayNot Applicable1.3mm6.5 x 6.5 x 0.00ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL738845ASEHVDActiveN/AOut of StockSBDIP8#TrayNot Applicable2.5mm9.9 x 7.4 x 2.415962L0724912VPCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL738845ASEHVFActiveN/AOut of StockCFP8#TrayNot Applicable1.3mm6.5 x 6.5 x 0.005962L0724912VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL738845ASEHVXActiveN/AOut of StockDIE5962L0724912V9ANo100-55 to +125°C34371
ISL738845ASEHX/SMPLActiveN/AOut of StockDIENo5-55 to +125°C34371
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?