| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KDB |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 18.3 x 12.7 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| ECCN (US) | 3A001.a.2.c |
| HTS (US) | 8542.39.0030 |
| Pkg. Type | CFP |
| Lead Count (#) | 28 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 25 |
| CAGE code | 34371 |
| ADC | SAR |
| Analog Supply Voltage (V) | 4.5 - 5.5 |
| Channels (#) | 8 |
| Conversion Rate (Max) (kSPS) | 960 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | No |
| Differential NonLinearity LSB | 0.5 |
| Flow | RH Hermetic |
| Integral NonLinearity LSB | 1 |
| Length (mm) | 18.3 |
| PROTO Availability? | Yes |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 18.3 x 12.7 x 0.00 |
| Power Consumption (mW) | 90 |
| Qualification Level | Class Ve |
| Rating | Space |
| Resolution (bits) | 14 |
| SFDR (dBs) | 95 |
| SINAD (dbFS) | 82 |
| TID LDR (krad(Si)) | 75 |
| Temp. Range (°C) | -55 to +125°C |
| Width (mm) | 12.7 |
The ISL73148SEH is a radiation hardened, high-precision, 8-Channel 14-Bit 900/480ksps SAR analog-to-digital converter (ADC) with an integrated Programmable Gain Amplifier (PGA) that features an SNR of 83dBFS and dissipates only 90mW when operating from a 5V supply.
The product features 900kSPS throughput with no data latency and features excellent linearity and dynamic accuracy. The ISL73148SEH provides a high-speed SPI-compatible serial interface that supports logic ranging from 2.2V to 3.6V using a separate digital I/O supply pin. The integrated PGA has discrete gain steps of 1, 2, 3, 4, 6, 8, 12, and 16 and is controlled by external pin configurations.
The ISL73148SEH provides a separate power-down pin that reduces power dissipation to 115µW. The analog input signal range is determined by an external reference.
The ISL73148SEH operates across the military temperature range from -55 °C to +125 °C and is available in a 14Ld hermetically sealed Ceramic Dual Flat-Pack (CDFP) package.