Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to SMD 5962-15228
  • ESD protection on all pins: 4kV HBM
  • Compatible with ISO 11898-2
  • Operating supply range: 3.0V to 3.6V
  • Bus pin fault protection to ±20V
  • Undervoltage lockout
  • Cold spare: powered-down devices/nodes do not affect active devices operating in parallel
  • Three selectable driver rise and fall times:
    • Fast speed (RS = 0V) - Edges and propagation delays optimized for a data rate of 1Mbps
    • Medium speed (RS = 10kΩ) - Edges and propagation delays optimized for a data rate of 500kbps
    • Slow speed (RS = 50kΩ) - Edges and propagation delays optimized for a data rate of 250kbps
  • Glitch-free bus I/O during power-up and power-down
  • Full fail-safe (open, short, terminated/undriven) receiver
  • Hi-Z input allows for 120 nodes on the bus
  • High data rates up to 5Mbps
  • Quiescent supply current: 7mA (maximum)
  • Low-power shutdown mode: 50µA (maximum)
  • -7V to +12V common-mode input voltage range
  • 5V-tolerant logic inputs
  • Thermal shutdown
  • Acceptance tested to 75krad(Si) (LDR) wafer-by-wafer
  • Radiation tolerance
    • SEL/B immune to LETTH: 86.4MeV•cm2/mg
    • Low dose rate (0.01rad(Si)/s): 75krad(Si)

Description

The ISL72028ASEH is a radiation tolerant, 3.3V Controller Area Network (CAN) transceiver that is compatible with the ISO 11898-2 standard for applications calling for CAN serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments.

This device can transmit and receive at bus speeds up to 5Mbps. It can drive a 40m cable at 1Mbps according to the ISO 11898-2 specification. The device is designed to operate over a common-mode range of -7V to +12V, with a maximum of 120 nodes. The device has three discrete selectable driver rise/fall time options, a low-power shutdown mode, and a split termination output.

The receiver (Rx) inputs feature a “full fail-safe” design, which ensures a logic high Rx output if the Rx inputs are floating, shorted, or terminated but undriven. The ISL72028ASEH is available in an 8 Ld hermetic ceramic flatpack and die form that operates across the temperature range of -55°C to +125°C.

The logic inputs are tolerant with 5V systems. Other CAN transceivers available are the ISL72026ASEH and ISL72027ASEH.

Parameters

AttributesValue
RatingSpace
Common Mode Input Range (V)-7 - 12
Listen ModeNo
Loopback FeatureNo
Shutdown ModeYes
Supply Voltage (min) (V)3 - 3
Supply Voltage (max) (V)3.6 - 3.6
VREF OutputYes
Temp. Range (°C)-40 to +105°C, -40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP6.5 x 6.5 x 0.0081.3
DIE———

Applications

  • Satellites and aerospace communications
  • Telemetry data processing
  • High-end industrial environments and harsh environments
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)DLA SMDPb (Lead) FreePb Free CategoryMOQCAGE code
ISL72028ASEHF/PROTOActiveAvailableOut of StockContactCFP8#TrayNot ApplicableExemptGold Plate over compliant Undercoat-e4134371
ISL72028ASEHVFActiveN/AOut of StockContactCFP8#TrayNot Applicable5962L1522809VXCExemptGold Plate over compliant Undercoat-e42534371
ISL72028ASEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962L1522809V9ANo10034371
ISL72028ASEHX/SAMPLEActiveN/AOut of StockContactDIENo534371