Features
- Electrically screened to SMD 5962-15228
- ESD protection on all pins 4kV HBM
- Compatible with ISO 11898-2
- Operating supply range: 3.0V to 3.6V
- Bus pin fault protection to ±20V
- Undervoltage lockout
- Cold spare: powered-down devices/nodes will not affect active devices operating in parallel
- Three selectable driver rise and fall times
- Glitch-free bus I/O during power-up and power-down
- Full fail-safe (open, short, terminated/undriven) receiver
- Hi-Z input allows for 120 nodes on the bus
- High data rates up to 5Mbps
- Quiescent supply current: 7mA (maximum)
- Listen mode supply current: 2mA (maximum)
- -7V to +12V common-mode input voltage range
- 5V-tolerant logic inputs
- Thermal shutdown
- Radiation acceptance testing
- HDR (50-300rad(Si)/s): 100krad(Si)
- LDR (0.01rad(Si)/s): 75krad(Si)
- SEE hardness (see SEE report for details) - SEL/B immune to LETTH: 86.4MeV•cm2/mg
Description
The ISL72026BSEH is a radiation tolerant 3.3V Controller Area Network (CAN) transceiver that is compatible with the ISO 11898-2 standard for applications requiring CAN serial communication in satellites and aerospace communications, and telemetry data processing in harsh industrial environments. The transceiver can transmit and receive at bus speeds up to 5Mbps. It can drive a 40m cable at 1Mbps per the ISO 11898-2 specification. It was designed to operate over a common-mode range of -7V to +12V with a maximum of 120 nodes. The device has three discrete selectable driver rise/fall time options, a listen mode feature, and loopback test capability. Receiver (Rx) inputs feature a full fail-safe design, which ensures a logic high Rx output if the Rx inputs are floating, shorted, or terminated but undriven. The ISL72026BSEH is available in an 8 Ld hermetic ceramic flatpack and die form that operate across the temperature range of -55°C to +125°C. The logic inputs are tolerant with 5V systems. Other CAN transceivers available are the ISL72027BSEH and ISL72028BSEH.
Parameters
| Attributes | Value |
|---|---|
| Rating | Space |
| Common Mode Input Range (V) | -7 - 12 |
| Listen Mode | Yes |
| Loopback Feature | Yes |
| Shutdown Mode | No |
| Supply Voltage (min) (V) | 3 - 3 |
| Supply Voltage (max) (V) | 3.6 - 3.6 |
| VREF Output | No |
| Temp. Range (°C) | -40 to +85°C, -40 to +105°C, -40 to +125°C, -55 to +125°C |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 75 |
| DSEE (MeV·cm2/mg) | 86.4 |
| Flow | RH Hermetic |
| Qualification Level | Class V, EM |
| Die Sale Availability? | Yes |
| PROTO Availability? | Yes |
Applications
- Satellites and aerospace communications
- Telemetry data processing
- High-end industrial and harsh environments
Applied Filters: