Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • DLA SMD# 5962-15219
  • Fabricated using P6SOI process technology
    • Provides latch-up immunity
  • ESD protection 8kV (HBM)
  • Rail-to-rail operation
  • Overvoltage protection
  • Low rON: <500Ω (typical)
  • Flexible split rail operation
    • Positive supply above GND (V+): +10.8V to +16.5V
    • Negative supply below GND (V-): -10.8V to -16.5V
  • Adjustable logic threshold control with VREF pin
  • Cold sparing capable (from ground): ±25V
  • Analog overvoltage range (from ground): ±35V
  • Off switch leakage: 100nA (maximum)
  • Transition times (tR, tF): 500ns (typical)
  • Break-before-make switching
  • Grounded metal lid (internally connected)
  • Operating temperature range: -55°C to +125°C
  • Radiation tolerance
    • High dose rate (50-300rad(Si)/s): 100krad(Si)
    • Low dose rate (0.01rad(Si)/s): 100krad(Si)
      • Product capability established by initial characterization. All subsequent lots are assurance tested to 50krad (0.01rad(Si)/s) wafer-by-wafer.
  • SEB LETTH: 86.4MeV•cm2/mg

Description

The ISL71840SEH is a radiation hardened, 16-channel high ESD-protected multiplexer fabricated using the Renesas proprietary P6SOI (Silicon-on-Insulator) process technology to mitigate single-event effects and total ionizing dose. It operates with a dual supply voltage ranging from ±10.8V to ±16.5V. It has a 4-bit address plus an enable pin that can be driven with adjustable logic thresholds to conveniently select one of 16 available channels. An inactive channel is separated from an active channel by a high impedance, which inhibits any interaction between them. The ISL71840SEH's low rON allows for improved signal integrity and reduced power losses. The ISL71840SEH is also designed for cold sparing, making it excellent for high-reliability applications that have redundancy requirements. It is designed to provide a high impedance to the analog source in a powered-off condition, making it easy to add additional backup devices without loading signal sources. Additionally, the ISL71840SEH incorporates input analog overvoltage protection, which disables the switch to protect downstream devices. The ISL71840SEH is available in a 28 Ld CDFP or die form and operates across the extended temperature range of -55°C to +125°C. A 32-channel version in a 48 Ld CQFP is also available.

Parameters

AttributesValue
RatingSpace
ConfigurationSingle 16:1
Negative Supply Current (max) (mA)-0.35
Positive Supply Current (max) (mA)0.35
Supply Voltage Range (V)±10.8 to ±16.5
Transition Time (max)800ns
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
—0.0 x 0.0 x 0.00——
CFP18.3 x 12.7 x 0.00281.3
DIE———
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL71840SEHF/PROTOActiveAvailableIn StockContactCFP28#TrayNot Applicable1.3mm18.3 x 12.7 x 0.00ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL71840SEHVFActiveN/AOut of StockContactCFP28#TrayNot Applicable1.3mm18.3 x 12.7 x 0.005962R1521901VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL71840SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962R1521901V9ANo100-55 to +125°C34371
ISL71840SEHX/SAMPLEActiveN/AOut of StockContactPackageDie Waffle PackNot Applicable0.0 x 0.0 x 0.00YesNot Applicable5-40 to +125°C34371

Renesas Boards & Kits

Support Communities

  1. ISL71840SEH physical details

    Does the ISL71840SEH have a metal bottom? Is it ok to place traces or vias underneath the component? I could not find this information in the datasheet.

    May 4, 2024
  2. ISL71840SEH VREF range

    In the datasheet for the ISL71840SEH analog mux it says the range the VREF input is 4.5 to 5.5 V. However, if I were to use 3.3V for VREF, would it still work? On page 23 it says that about 30% of VREF is what sets the ...

    Jun 6, 2024
  3. ISL71840SEH and HS-1840ARH, HS-1840AEH, HS-1840BRH, HS-1840BEH Electrical specifications data sheet

    Hi Team, May I know the what is difference between ISL71840SEH and HS-1840ARH Electrical specifications? Is it same electrical specification or different specifications? ISL71840SEH data sheet have only CFP package and full electrical specs, but HS-1840ARH data sheet have both CFP and DIP package details but no electrical ...

    Jan 28, 2025
View All Results from Support Communities (5)

Knowledge Base

  1. What are the differences and similarities between the ISL71840SEH and the HS-1840xRH?

    Question: What are the differences and similarities between the ISL71840SEH and HS-1840xRH rad hard multiplexers?   Answer: Differences: Lower RON (700Ω max vs. 3000Ω max) Rail-to-Rail Input (HS-1840A/B can only do +15V to -5V) Recommended supply voltage increased to ±16.5V (HS-1840A/B ...

  2. Do the ISL71840SEH and ISL71841SEH logic inputs support 3.3V logic?

    Question: Do the logic inputs of these muxes support 3.3V logic?   Answer: The logic inputs are internally compared to approximately 30% of the VREF voltage. If you apply 5.0V on VREF, this means all digital inputs are compared to 1.4V; anything higher is a logic high, and ...

  3. Is the ISL71840SEH a drop in replacement for HS9-1840A or HS9-1840B?

    Question:  Is the ISL71840SEH a drop in replacement and functional equivalent to the HS9-1840A or HS9-1840B devices?   Answer:  Yes it is a drop in replacement. The ISL71840SEH is in the same 28 lead ceramic flatpack package as the HS9-1840A and HS9-1840B parts and thus should be ...

View All Results from Knowledge Base (5)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?