Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to SMD 5962-11213
  • QML qualified per MIL-PRF-38535 requirements
  • TID Rad Hard Assurance (RHA) testing
    • High dose rate (50rad(Si)/s - 300rad(Si)/s): 100krad(Si)
  • SEE hardness (see SEE report for details)
    • No DSEE for VDD = 6.5V and 86MeV•cm2/mg
  • Precision supply voltage monitor: 4.65V threshold
  • 200ms (typical) reset pulse width
    • Active high, active low, and open-drain options
  • Independent watchdog timer with 1.6s (typical) timeout
  • Precision threshold detector: 1.25V threshold
  • Debounced TTL/CMOS compatible manual reset input
  • Reset output valid at VDD = 1.2V

Description

The ISL705xRH are radiation hardened 5.0V/3.3V supervisory circuits that reduce the complexity required to monitor supply voltages in microprocessor systems. These devices significantly improve accuracy and reliability relative to discrete solutions. Each IC provides four key functions: a reset output during power-up, power-down, and brownout conditions; an independent watchdog output that goes low if the watchdog input has not been toggled within 1.6s; a precision threshold detector for monitoring a power supply other than VDD; and an active-low, manual reset input.

Parameters

AttributesValue
RatingSpace
Reset Output TypeActive Low Push-Pull
Supply Voltage (min) (V)1.2 - 1.2
Supply Voltage (max) (V)5.5 - 5.5
Precision Threshold Detector (V)1.2
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)86
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP6.5 x 6.5 x 0.0081.3
DIE

Applications

  • Supervisor for microprocessors, microcontrollers, FPGAs, and DSPs
  • Critical power supply monitoring
  • Reliable replacement of discrete solutions
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
ISL705ARHF/PROTOActiveAvailableIn StockContactCFP8#TrayNot ApplicableEMExemptGold Plate over compliant Undercoat-e41-55 to +125°C
ISL705ARHQFActiveN/AIn StockContactCFP8#TrayNot ApplicableClass Q5962R1121301QXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
ISL705ARHVFActiveN/AIn StockContactCFP8#TrayNot ApplicableClass V5962R1121301VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
ISL705ARHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass V5962R1121301V9ANo100-55 to +125°C
ISL705ARHX/SAMPLEActiveN/AOut of StockContactDIEEMNo5-55 to +125°C

Renesas Boards & Kits