Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Rail-to-rail single-ended output ADC driver
  • Low input offset: 30μV
  • Input bias current: 0.2nA
  • Excellent CMRR and PSRR: 120dB
  • Wide operating voltage range: ±4V to ±18V
  • Closed loop -3dB BW 0.3MHz (AV = 1k) to 5.5MHz (AV = 0.1)
  • Operating temperature range: -55°C to +125°C
  • Electrically screened to DLA 5962-15246
  • Acceptance tested to 75krad(Si) (LDR) wafer-by-wafer
  • Radiation tolerance
  • Low dose rate (0.01rad(Si)/s): 75krad(Si)
  • SEB LETTH (VS = ±18V): 60MeV•cm2/mg

Description

The ISL70517SEH is a high-performance, differential input, single-ended output instrumentation amplifier designed for precision analog-to-digital applications. It can operate over a supply range of 8V (±4V) to 36V (±18V) and features a differential input voltage range up to ±30V. The output stage has rail-to-rail output drive capability optimized for ADC driver applications. The output stage is powered by separate supplies. This feature enables the output to be driven by the same low-voltage supplies powering the ADC, thereby providing protection from high-voltage signals and low-voltage digital circuits. Its versatility makes it suitable for a variety of general-purpose applications. Additional features not found in other instrumentation amplifiers enable high levels of DC precision and excellent AC performance. The gain of the ISL70517SEH can be programmed from 0.1 to 10,000 via two external resistors, RIN and RFB. The gain accuracy is determined by the matching of RIN and RFB. The gain resistors have Kelvin sensing, which removes gain error due to PC trace resistance. The input and output stages have individual power supply pins, which enable input signals riding on a high, common-mode voltage to be level-shifted to a low-voltage device, such as an A/D converter. The rail-to-rail output stage can be powered from the same supplies as the ADC, which preserves the ADC maximum input dynamic range and eliminates ADC input overdrive. The ISL70517SEH is offered in a 24 Ld ceramic flatpack package with an operating temperature range of -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
Bandwidth (MHz)5.5
IOUT (mA)45
IS per Amp (mA)4.3
Noise VN (nV/√Hz)8.6
OutputSingle-Ended
Offset Voltage (max)300µV
Rail-to-Rail Input/OutputNo
Slew Rate (V/µs)4
Supply Voltage (min) (V)8 - 8
Supply Voltage (max) (V)40 - 40
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)60
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
—0.0 x 0.0 x 0.00——
CFP15.2 x 10.2 x 2.29241.3
DIE———

Applications

  • ADC drivers
  • Precision test and measurement
  • High voltage process control
  • Signal conditioning for remote powered sensors
  • Satellite communication
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)CAGE code
ISL70517SEHF/PROTOActiveAvailableIn StockContactCFP24#TrayNot Applicable1.3mm15.2 x 10.2 x 2.29ExemptGold Plate over compliant Undercoat-e41-55 to +125°C34371
ISL70517SEHVFActiveN/AIn StockContactCFP24#TrayNot Applicable1.3mm15.2 x 10.2 x 2.295962L1524601VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C34371
ISL70517SEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIE5962L1524601V9ANo100-55 to +125°C34371
ISL70517SEHX/SAMPLEActiveN/AOut of StockContactPackageDie Waffle PackNot Applicable0.0 x 0.0 x 0.00YesNot Applicable5-40 to +125°C34371

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?