| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KCK |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 9.7 x 6.5 x 2.34 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CFP |
| Lead Count (#) | 14 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| AVOL (dB) | 118 |
| Bandwidth (MHz) | 19 |
| CMRR (dB) | 92 |
| Channels (#) | 4 |
| DSEE (MeV·cm2/mg) | 86.4 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| IBIAS (max) (nA) | 650 |
| IOUT (Max) (mA) | 10 |
| IOUT (mA) | 10 |
| IS per Amp (mA) | 2.4 |
| Length (mm) | 9.7 |
| Models Available | PSPICE |
| Noise VN (nV/√Hz) | 11.3 |
| Offset Voltage (Max) (mV) | 0.4 |
| Offset Voltage (max) | 400µV |
| PROTO Availability? | Yes |
| PSRR (db) | 123 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.7 x 6.5 x 2.34 |
| Qualification Level | EM |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Input/Output | Yes |
| Rail-to-Rail Output | Yes |
| Rating | Space |
| SMD URL | 5962-13214 |
| Slew Rate (V/µs) | 60 |
| Supply Voltage (max) (V) | 40 - 40 |
| Supply Voltage (min) (V) | 2.7 - 2.7 |
| Supply Voltage Vs Range | 2.7-40 |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 50 |
| Thickness (mm) | 2.34 |
| VS (Max) (V) | 40 |
| VS (Min) (V) | 2.7 |
| Width (mm) | 6.5 |
The ISL70444SEH features four low-power amplifiers optimized to provide maximum dynamic range. This operational amplifier (op amp) features a unique combination of rail-to-rail operation on the input and output, as well as a slew-enhanced front-end that provides ultra-fast slew rates that are positively proportional to a given step size, thereby increasing accuracy under transient conditions, whether it's periodic or momentary. The ISL70444SEH also offers low power, low offset voltage, and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. With <5µs recovery for Single-Event Transients (SET) (LETTH = 86. 4MeV•cm2/mg), the number of filtering components needed is drastically reduced. The ISL70444SEH is also immune to single-event latch-up because it is fabricated using Renesas' proprietary PR40 Silicon-on-Insulator (SOI) process. The amplifier is designed to operate over a single supply range of 2.7V to 40V or a split supply voltage range of ±1.35V to ±20V. Applications for this amplifier include precision instrumentation, data acquisition, precision power supply controls, and process controls. The ISL70444SEH is available in a 14 Ld hermetic ceramic flatpack and die forms that operate across the temperature range of -55°C to +125°C.