Skip to main content
Renesas Electronics Corporation

Features

  • Electrically screened to DLA SMD 5962-19209
  • Dual-output regulator: 3A synchronous buck and ±1A LDO
  • DDR, DDR2, DDR3, and DDR4 VDDQ/VTT regulator
  • Independent Enable (EN), soft-start (SS), and Power-Good (PG) indicators
  • ±1% reference voltage
  • 1A current sourcing/sinking capability on LDO
  • External clock synchronization: 100kHz to 1MHz
  • Full military temperature range operation
    • TA = -55°C to +125°C
    • TJ = -55°C to +150°C
  • TID Rad Hard Assurance (RHA) testing
    • HDR (50-300rad(Si)/s): 100krad(Si)
    • LDR (0.01rad(Si)/s): 75krad(Si)
  • SEE hardness (see test report)
    • No DSEE with VDD = 6.0V at LET 86.4MeV•cm2/mg
    • No SEFI at LET 43MeV•cm2/mg

Description

The ISL70005SEH is radiation hardened dual-output point-of-load (POL) regulator combining the high efficiency of a synchronous buck regulator with the low noise of a low-dropout (LDO) regulator. They are suited for systems with 3.3V or 5V power buses and can support continuous output load currents of 3A for the buck regulator and ±1A for the LDO. The buck regulator uses a voltage mode control architecture and switches at a resistor-adjustable frequency of 100kHz to 1MHz. Externally adjustable loop compensation allows for an optimum balance between stability and output dynamic performance. The internal synchronous power switches are optimized for high efficiency and excellent thermal performance. The LDO is completely configurable, independent of the switching regulator. It uses NMOS pass devices and separate chip bias voltage (L_VCC) to drive its gate, enabling the LDO to operate with a very-low voltage at the L_VIN input. The LDO can sink and source up to 1A continuously, making it an ideal choice to power DDR memory. The ISL70005SEH is available in a space-saving 28 Ld ceramic dual flat-pack package or in die form. It is specified to operate across a temperature range of TA = -55°C to +125°C.

Parameters

AttributesValue
RatingSpace
Control ModeVoltage Mode
IOUT Rail 1 (max) (A)3
IOUT Rail 2 (max) (A)1
No-Load Operating Current10 mA
Outputs (#)2
Quiescent Current0.6mA
Supply Voltage Rail 1 (min) (V)3
Supply Voltage Rail 1 (max) (V)5.5
Supply Voltage Rail 2 (min) (V)1
Supply Voltage Rail 2 (max) (V)5.5
Switching Frequency (min) (kHz)100
Switching Frequency (max) (kHz)1000
VOUT Rail 1 (min) (V)0.6
VOUT Rail 1 (max) (V)4.675
VOUT Rail 2 (min) (V)0.6
VOUT Rail 2 (max) (V)5
Temp. Range (°C)-40 to +125°C, -55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86, 86.4
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP18.3 x 12.7 x 0.00281.3
DIE———

Applications

  • Point-of-load for low-power FPGA cores
  • Auxiliary and I/O supply voltages
  • DDR memory power for VDDQ and VTT rails
  • Distributed power system of satellite payloads

Applied Filters: