| CAD Model: | View CAD Model |
| Pkg. Type: | CQFP |
| Pkg. Code: | RKV |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 14.1 x 14.1 x 2.29 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CQFP |
| Lead Count (#) | 64 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pkg. Dimensions (mm) | 14.1 x 14.1 x 2.29 |
| Qualification Level | EM |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Control Mode | Peak Current Mode |
| Control Type | Current Mode |
| DSEE (MeV·cm2/mg) | 86.4 |
| Die Sale Availability? | Yes |
| Duty Cycle (%) | 90 - 90 |
| Flow | RH Hermetic |
| IOUT Rail 1 (max) (A) | 22 |
| IQ [Rail 1] (µA) | 2500 |
| Input Voltage (Max) [Rail 1] | 6.2 |
| Input Voltage (Min) [Rail 1] (V) | 3 |
| Length (mm) | 14.1 |
| No-Load Operating Current | 70 mA |
| Output Current (Max) [Rail 1] (A) | 22 |
| Output Voltage (Max) [Rail 1] (V) | 4.675 |
| Output Voltage (Min) (V) | 0.6 |
| Output Voltage (Min) [Rail 1] (V) | 0.6 |
| Outputs (#) | 1 |
| POR | Yes |
| PROTO Availability? | Yes |
| Peak Efficiency (%) | 92 |
| Pitch (mm) | 0.6 |
| Quiescent Current | 2.5mA |
| Rating | Space |
| SYNCH Capability | Yes |
| Supply Voltage Rail 1 (max) (V) | 6.2 |
| Supply Voltage Rail 1 (min) (V) | 3 |
| Switching Frequency (MHz) | 0.5 - 1 |
| Switching Frequency (max) (kHz) | 500kHz, 1000kHz |
| Switching Frequency (min) (kHz) | 500kHz, 1000kHz |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 100 |
| Thickness (mm) | 2.29 |
| Topology [Rail 1] | Buck |
| VOUT Rail 1 (max) (V) | 4.675 |
| VOUT Rail 1 (min) (V) | 0.6 |
| Width (mm) | 14.1 |
The ISL70002SEH is a radiation hardened and SEE hardened high-efficiency monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates over an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage. Output load current capability is primarily determined by PVIN voltage, with up to 22A for a single IC at PVIN ≤ 5.5V for TJ ≤ +125°C. Two ISL70002SEH devices, configured to current share, can provide up to 38A of total output current at PVIN ≤ 5.5V for TJ ≤ +125°C, assuming ±27% worst-case current share accuracy. The ISL70002SEH uses peak current-mode control with integrated error amp compensation and pin-selectable slope compensation. Switching frequency is also pin selectable to either 1MHz or 500kHz. Two devices can be synchronized 180° out of phase to reduce input RMS ripple current. High integration makes the ISL70002SEH an ideal choice to power small form factor applications. Two devices can be synchronized to provide a complete power solution for large-scale digital ICs, like field-programmable gate arrays (FPGAs) that require separate core and I/O voltages.