| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LXO |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Carrier Type | Reel |
| MOQ | 4000 |
| Current Sharing | No |
| Dual Output | No |
| Dual Phase | No |
| IOUT (Max) (mA) | 40 |
| Input Voltage (Max) (V) | 16 |
| Input Voltage (Min) (V) | 4.75 |
| Integrated MOSFET Driver (s) | Yes |
| Lead Count (#) | 24 |
| Length (mm) | 4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Current (Max) [Rail 1] (A) | 40 |
| Output Voltage (Max) (V) | 5.5 |
| Output Voltage (Min) (V) | 0.45 |
| PMBus/SMBus/I2C | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Peak Efficiency (%) | 88 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.90 |
| Qualification Level | Standard |
| Quiescent Current | 28 mA |
| Switching Frequency (KHz) | 1000 - 1000 |
| Switching Frequency Range (Typical) (kHz) | 200 - 200 |
| Thickness (mm) | 0.9 |
| VOUT (V) | 5.5 |
| Width (mm) | 4 |
This device is no longer supported and is not recommended for new designs.
The ISL68300 with integrated MOSFET drivers and ISL68301 with PWM output simplify designing power supplies for data center, wired and wireless communications, and factory automation equipment. The ISL68300 can drive discrete external MOSFETs directly, while the ISL68301 pairs with Renesas’ smart power stages or DrMOS power stages to create a complete voltage regulator solution.