| CAD Model: | View CAD Model |
| Pkg. Type: | QSOP |
| Pkg. Code: | MLK |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 1.47 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL6752AAZA) | Download |
| Pkg. Type | QSOP |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +105°C |
| Control Mode | Peak Current Mode |
| Duty Cycle (%) | 99 - 99 |
| FET Driver Output Current (Max) (A) | 0.01 |
| Length (mm) | 4.9 |
| MOQ | 980 |
| No-Load Operating Current | 11 mA (typ), 15.5 mA (max) |
| PWMs (#) | 6 |
| Parametric Category | Zero Voltage Switching (ZVS) Full Bridge Controllers |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.47 |
| Qualification Level | Standard |
| Simulation Model Available | iSim |
| Switching Frequency (KHz) | 2000 - 2000 |
| Thickness (mm) | 1.47 |
| Topology Characteristic | Full-Bridge ZVS |
| Topology [Rail 1] | Zero-Voltage-Switching (ZVS) |
| UVLO Falling (V) | 7 |
| UVLO Rising (V) | 8.75 |
| VBIAS (Max) (V) | 20 |
| Width (mm) | 3.9 |
The ISL6752 is a high-performance, low-pin count alternative Zero-Voltage Switching (ZVS) full-bridge PWM controller. Like Renesas' ISL6551, it achieves ZVS operation by driving the upper bridge FETs at a fixed 50% duty cycle while the lower bridge FETs are trailing-edge modulated with adjustable resonant switching delays. Compared to the more familiar phase-shifted control method, this algorithm offers equivalent efficiency and improved overcurrent and light load performance with less complexity in a lower pin count package. The ISL6752 features complemented PWM outputs for Synchronous Rectifier (SR) control. The complemented outputs may be dynamically advanced or delayed relative to the PWM outputs using an external control voltage. This advanced BiCMOS design features precision dead time and resonant delay control and an oscillator adjustable to 2MHz operating frequency. Additionally, multi-pulse suppression ensures alternating output pulses at low duty cycles where pulse skipping may occur.