Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
ISL6744A - Intermediate Bus PWM Controller
  • Notes:Not Recommended for New Designs

Features

  • Precision Duty Cycle and Deadtime Control
  • 100µA Start-up Current
  • Adjustable Delayed Overcurrent Shutdown and Re-Start
  • Adjustable Oscillator Frequency Up to 2MHz
  • 1A MOSFET Gate Drivers
  • Adjustable Soft-Start
  • Internal Over Temperature Protection
  • 35ns Control to Output Propagation Delay
  • Small Size and Minimal External Component Count
  • Input Undervoltage Protection
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

The ISL6744 is a low cost, primary side, double-ended controller intended for applications using full and half-bridge topologies for unregulated DC/DC converters. It is a voltage mode PWM controller designed for half-bridge and fullbridge power supplies. It provides precise control of switching frequency, adjustable soft-start, precise deadtime control with deadtimes as low as 35ns, and overcurrent shutdown. Low start-up and operating currents allow for easy biasing in both AC/DC and DC/DC applications. This advanced BiCMOS design features low start-up and operating currents, adjustable switching frequency up to 1MHz, 1A FET drivers, and very low propagation delays for a fast response to overcurrent faults.

Applications

  • Telecom and Datacom Isolated Power
  • DC Transformers
  • Bus Converters
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL6744ABZObsoleteN/AOut of StockRoHS:EN
SOIC8#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL6744ABZ-TObsoleteN/AOut of StockRoHS:EN
SOIC8#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL6744AUZObsoleteN/AIn StockContactMSOP8#Tube20.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C

Support Communities

  1. ISL 81801, 6744

    Hello, I have downloaded the iSim:PE simulation models for the ISL81801 and ISL6744. I confirmed that they run correctly in SIMPLIS mode. However, for higher accuracy I would like to know if it is possible to use these models in SIMetrix mode as well, and if so, how this ...

    Nov 23, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?