| CAD Model: | View CAD Model |
| Pkg. Type: | QSOP |
| Pkg. Code: | MLK |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 1.47 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL6742AAZA-T) | Download |
| Pkg. Type | QSOP |
| Lead Count (#) | 16 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Control Mode | Voltage, Peak Current, or Average Current Mode |
| Duty Cycle (%) | 99 - 99 |
| FET Driver Output Current (Max) (A) | 0.01 |
| Length (mm) | 4.9 |
| MOQ | 5000 |
| No-Load Operating Current | 5 mA |
| Output Per Driver UGATE Source|Sink | 0.01|0.01 |
| PWMs (#) | 4 |
| Parametric Category | Half-Bridge & Hard-Switched Full Bridge Controllers |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.47 |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 2000 - 2000 |
| Thickness (mm) | 1.47 |
| Topology Characteristic | Half-Bridge or Full Bridge (Telecom) Hard SW |
| Topology [Rail 1] | Double-Ended |
| UVLO Falling (V) | 7 |
| UVLO Rising (V) | 8.75 |
| VBIAS (Max) (V) | 20 |
| Width (mm) | 3.9 |
The ISL6742 is a high-performance double-ended PWM controller with advanced synchronous rectifier control and current limit features. It is suitable for both current- and voltage-mode control methods. The ISL6742 includes complemented PWM outputs for Synchronous Rectifier (SR) control. The complemented outputs may be dynamically advanced or delayed relative to the main outputs using an external control voltage. Its advanced current sensing circuitry employs sample and hold methods to provide a precise average current signal. Suitable for average current limiting, a technique which virtually eliminates the current tail-out common to peak current limiting methods, it is also applicable to current sharing circuits and average current-mode control. This advanced BiCMOS design features an adjustable oscillator frequency up to 2MHz, internal over-temperature protection, precision dead time control, and short propagation delays. Additionally, multipulse suppression ensures alternating output pulses at low duty cycles where pulse skipping may occur.