Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 5V operation
  • 1A MOSFET gate driver
  • 400μA startup current
  • 30ns propagation delay current sense to output
  • Fast transient response with peak-current mode control
  • Switching frequency to 2MHz
  • 20ns rise and fall times with 1nF output load
  • Maximum duty cycle determined by clock input duty cycle
  • Tight tolerance current limit threshold
  • Pb-free (RoHS compliant)

Description

The ISL6729 pulse width modulating (PWM) current mode controller is designed for power conversion applications that are based on a microcontroller, or other device, which can generate a digital clock signal at the desired switching frequency. Similar to the ISL684x family of products, the ISL6729 provides the basic current mode PWM control features, but eliminates the error amplifier, the oscillator, and the reference. An external clock signal applied to the oscillator input provides the time base and sets the maximum duty cycle. The reduced feature set is ideal for those applications where a microcontroller is available to provide the monitor and control functions. The analog PWM provides the cycle-by-cycle peak-current mode control, leaving the monitor and control overhead to the microcontroller.

Applications

  • Telecom and Datacom Power
  • Wireless Base Station Power
  • File Server Power
  • Industrial Power Systems
  • PC Power Supplies
  • Isolated Buck and Flyback Regulators
  • Boost Regulators
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL6729IBZObsoleteN/AIn StockRoHS:EN
SOIC8#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL6729IBZ-TObsoleteN/AIn StockRoHS:EN
SOIC8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Support Communities

  1. ISL6729IBZ-T status

    ISL6729IBZ-T has status Active although Part Affected  by End of Life Notice in website page . is this mean the part has re-activation Notice? www.renesas.com/.../isl6729-low-cost-single-ended-current-mode-pwm-microcontroller-based-power-converters

    Dec 20, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?