| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | LNU |
| Lead Count (#): | 9 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (ISL6719ARZ) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 9 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +105°C |
| Enable/Shutdown | No |
| External Bias | No |
| Fixed Output Voltage Option | No |
| IOUT (Max) (mA) | 100 |
| Input Voltage (Max) (V) | 100 |
| Input Voltage (Min) (V) | 17 |
| Length (mm) | 3 |
| MOQ | 2000 |
| Output Current 1 (Max) (A) | 0.1 |
| Output Voltage (Max) (V) | 20 |
| Output Voltage (Min) (V) | 1.5 |
| PGOOD Output | No |
| Parametric Category | Linear Regulators (LDO) |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.90 |
| Pkg. Type | DFN |
| Qualification Level | Standard |
| Thickness (mm) | 0.9 |
| Width (mm) | 3 |
The ISL6719 is a low cost linear regulator for generating a low voltage bias supply from intermediate distributed voltages commonly used in telecom and datacom applications. It provides a single adjustable output rated at 100mA from either the input source or an auxiliary source such as a transformer winding. The auxiliary source is selected whenever it has sufficient voltage to sustain the output. The ISL6719 may be used as a start-up or a continuous low power regulator. When operating as a start-up regulator, it is capable of sourcing 100mA from a 100V source for short durations. This period of time allows the power supply to start-up and provide an alternate power source, such as the output of a transformer winding, to the AUXIN input. This allows the regulated output to operate from a lower source voltage to minimize power loss.