Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Proprietary phase doubler scheme
  • Enhanced light- to full-load efficiency
  • Double or quadruple phase count
  • Patented current balancing with DCR current sensing and adjustable gain
  • Current monitoring output (IOUT) to simplify system interface and layout
  • Triple-level enable input for mode selection
  • Dual PWM output drives for two synchronous rectified bridges with single PWM input
  • Channel synchronization and two interleaving options
  • Support 3.3V PWM input
  • Support 5V PWM output
  • Compatible with DCR sensing or smart power stage sensing
  • Tri-state PWM input and outputs for output stage shutdown
  • Overvoltage protection
  • Dual Flat No-lead (DFN) package
  • Near chip-scale package footprint; improves PCB utilization, thinner profile
  • Pb-free (RoHS compliant)

Description

The ISL6617A uses Intersil’s proprietary Phase Doubler scheme to modulate two-phase power trains with single PWM input. It doubles the number of phases that 3. 3V multiphase controllers can support. The ISL6617A is designed to minimize the number of analog signals that interface between the controller and drivers in high phase count scalable applications. The common COMP signal, which is usually seen in conventional cascaded configurations, is not required; this improves noise immunity and simplifies the layout. Furthermore, the ISL6617A provides low part count and low cost advantage over the conventional cascaded technique. By cascading the ISL6617A with another ISL6617 or ISL6611A, it can quadruple the number of phases that 3. 3V multiphase controllers can support. The ISL6617A also features tri-state inputs and outputs that recognize a high-impedance state, working together with Intersil multiphase PWM controllers and driver stages to prevent negative transients on the controlled output voltage when operation is suspended. This feature eliminates the need for the Schottky diode that may be utilized in a power system to protect the load from excessive negative output voltage damage.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL6617AFRZObsoleteN/AIn StockRoHS:EN
DFN10#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL6617AFRZ-TObsoleteN/AOut of StockRoHS:EN
DFN10#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL6617AFRZ-TKObsoleteN/AIn StockRoHS:EN
DFN10#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

Support Communities

  1. To make 0.5V to 4.0V 80A programmable power supply with ISL68201 and ISL6617A.

    ... make 0.5V to 4.0V 80A power using ISL68201 - ISL6617A - ISL99227B 2ea.I am wondering if there are any issues in connecting ISL68201 and ISL6617A, Because, ISL68201 PWM out is 5V and ISL6617A's PWMIN voltage is max VCC + 0.3,if I am using 5.0V on ISL6617A ...

    Jan 3, 2024
  2. Need a simulation help for Smart Power Stage (SPS) Module in SIMPLIS

    ... sds/raa221320-short-form-datasheet?srsltid=AfmBOoq2jiqwZ5583I1eN9jCfo4cWrS6RBy1H-bY3kd4Y4A3K0s9xuHo This can be control by, https://www.renesas.com/en/products/isl6617a?srsltid=AfmBOop-y0c2fuvwJ40MCbbkA0C3r8FaZSxtAnbzmxYd2oJKEBTxeTUi Kindly help me to design a simulation with the following artifacts, 1.  PWM signalling  2. Inductor switching  3. Current sensing with ...

    Oct 16, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?