Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Provides 4 Regulated Voltages-Switching Regulator 20A Capable-Three Linear Regulators - Capable of 120mA - Capable of up to 3A with an External Transistor
  • Externally Resistor-Adjustable Outputs
  • Simple Single-Loop Control Design-Voltage-Mode PWM Control
  • Fast PWM Converter Transient Response-High-Bandwidth Error Amplifier-Full 0% to 100% Duty Ratio
  • Excellent Output Voltage Regulation-All Outputs: ±2% Over Temperature
  • Overcurrent Fault Monitors-Switching Regulator Does Not Require Extra Current Sensing Element, Uses MOSFET's rDS(ON)
  • Small Converter Size-300kHz Constant Frequency Operation-Small External Component Count
  • Commercial and Industrial Temperature Range Support
  • Pb-free Available (RoHS Compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL6521 provides the power control and protection for four output voltages in low-voltage, high-performance applications. The IC integrates a voltage-mode PWM controller and three linear controllers, as well as monitoring and protection functions into a 16-lead SOIC package. The PWM controller is intended to regulate the low voltage supply that requires the greatest amount of current (usually the core voltage for the FPGA, ASIC, or processor) with a synchronous rectified buck converter. The linears are intended to regulate other system voltages, such as I/O (input/output) and memory circuits. Both the switching regulator and linear voltage reference provide ±2% of static regulation over line, load, and temperature ranges. All outputs are user-adjustable by means of an external resistor divider. All linear controllers can supply up to 120mA with no external pass devices. Employing bipolar NPNs for the pass transistors, the linear regulators can achieve output currents of 3A or higher with proper device selection. The ISL6521 monitors all the output voltages. The PWM controller's adjustable overcurrent function monitors the output current by using the voltage drop across the upper MOSFET's rDS(ON). The linear regulator outputs are monitored via the FB pins for undervoltage events.

Applications

  • FPGA and PowerPC-based boards General purpose, low voltage power supplies
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
ISL6521CBObsoleteN/AOut of StockSOIC16#TubeNo0 to +70°C
ISL6521CB-TObsoleteN/AIn StockSOIC16#ReelNo0 to +70°C
ISL6521CBZObsoleteN/AIn StockSOIC16#TubeNo0 to +70°C
ISL6521CBZ-TObsoleteN/AOut of StockSOIC16#ReelNo0 to +70°C
ISL6521CBZAObsoleteN/AIn StockSOIC16#TubeNo0 to +70°C
ISL6521CBZA-TObsoleteN/AOut of StockSOIC16#ReelNo0 to +70°C
ISL6521IBZObsoleteN/AIn StockSOIC16#TubeNo-40 to +85°C
ISL6521IBZ-TObsoleteN/AOut of StockSOIC16#ReelNo-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?