Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 250MHz -3dB bandwidth
  • 5 Adjustable EQ bands: 100MHz, 20MHz, 6MHz, 1MHz, and 200kHz
  • 3rd-order lowpass filter at output with programmable corner
  • ±4dB fine gain control with 0.1dB (7-bit) resolution
  • Offset calibration minimizes output offset voltage
  • Decodes HSYNC and VSYNC signals embedded in common mode
  • I2C interface with four unique addresses
  • ±5V supplies @ 110mA
  • 32 Ld 5mm x 6mm QFN package

Description

The ISL59911 is a triple channel differential receiver and equalizer optimized for RGB and YPbPr video signals. It contains three high speed differential receivers with programmable frequency compensation. The ISL59911 features manual or automatic offset calibration and ±4dB of gain adjustment range with a resolution of 0. 1dB. The ISL59911 has a bandwidth of 250MHz and consumes only 110mA from a ±5V supply in normal operation. When deasserted, the ENABLE pin puts the amplifiers into a low power, high impedance state, minimizing power when not needed and also allowing multiple devices to be connected in parallel, allowing two or more ISL59911 devices to function as a multiplexer. The ISL59911 can also directly decode the sync signals encoded onto the common modes of three pairs of Cat 5 cable (by an ISL59311, EL4543, or similar device) or it can output the actual common mode voltages for each of the three channels. The ISL59911 is available in a 32 Ld QFN package and is specified for operation over the full -40°C to +85°C temperature range.

Applications

  • KVM monitor extension
  • Digital signage
  • General-purpose twisted-pair receiving and equalization
  • High-resolution security video
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL59911IRZObsoleteN/AIn StockRoHS:EN
QFN32#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL59911IRZ-T7ObsoleteN/AOut of StockRoHS:EN
QFN32#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?