Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 150MHz -3dB bandwidth
  • CAT-5 compensation - 100MHz at 600ft - 135MHz at 300ft
  • 108mA supply current
  • Differential input range: 3.2V
  • Common-mode input range: -4V to +3.5V • ±5V supply
  • Output to within 1.5V of supplies
  • Available in 28 Ld QFN package
  • Pb-free plus anneal available (RoHS compliant)

Description

The ISL59910 and ISL59913 are triple channel differential receivers and equalizers. They each contain three high speed differential receivers with five programmable poles. The outputs of these pole blocks are then summed into an output buffer. The equalization length is set with the voltage on a single pin. The ISL59910 and ISL59913 output can also be put into a high impedance state, enabling multiple devices to be connected in parallel and used in multiplexing applications. The gain can be adjusted up or down on each channel by 6dB using the VGAIN control signal. In addition, a further 6dB of gain can be switched in to provide a matched drive into a cable. The ISL59910 and ISL59913 have a bandwidth of 150MHz and consume just 108mA on ±5V supply. A single input voltage sets the compensation levels for the required length of cable. The ISL59910 is a special version of the ISL59913 that decodes syncs encoded onto the common modes of three pairs of CAT-5 cable by the EL4543 refer to the EL4543 datasheet for details. The ISL59910 and ISL59913 are available in a 28 Ld QFN package and are specified for operation across the full -40°C to +85°C temperature range.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 5.0 x 0.90280.5

Applications

  • Twisted-pair receiving/equalizer
  • KVM (Keyboard/Video/Mouse)
  • VGA over twisted-pair
  • Security video
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL59910IRZActiveAvailableIn StockRoHS:EN
QFN1ku | $49.9328#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIANETHERLANDS
ISL59910IRZ-T7ActiveN/AIn StockRoHS:EN
QFN1ku | $49.9328#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIANETHERLANDS
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?