Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • NTSC, PAL, SECAM, HDTV, Non-standard Video Sync Separation
  • Fixed 70mV Slicing of Video Input Levels from 0.5VP-P to 2VP-P
  • Single 3V to 5V Supply
  • Composite Sync Output
  • Vertical Output
  • Horizontal Output
  • HDTV Detection
  • Macrovision Compatible
  • Available in 8 Ld SOIC Package
  • Pb-free (RoHS Compliant)

Description

The ISL59885 video sync separator extracts sync timing information from both standard and non-standard video inputs in the presence of Macrovision pulses. The ISL59885 provides horizontal, vertical, and composite sync outputs as well as SD/HDTV detection. An auto input frequency detect feature automatically adapts to a wide range of video standards (it does not need a different RSET resistor for different frequencies). The vertical sync pulse is output on the rising edge of the first vertical serration following the vertical pre-equalizing string. For non-standard vertical inputs, a default vertical pulse is output when the vertical signal stays low for longer than the vertical sync default delay time. The horizontal output gives horizontal timing with pre/post equalizing pulses. Fixed 70mV sync tip slicing provides sync edge detection when the video input level is between 0. 5VP-P and 2VP-P. The ISL59885 is available in an 8 Ld SOIC package and is specified for operation over the full -40°C to +85°C temperature range.

Applications

  • High-definition Video Equipment
Part NumberStatusSamplesStockRoHSPackageCarrier Type
ISL59885ISZObsoleteN/AOut of StockRoHS:EN
SOICNTube
ISL59885ISZ-T13ObsoleteN/AOut of StockRoHS:EN
SOICNReel
ISL59885ISZ-T7ObsoleteN/AOut of StockRoHS:EN
SOICNReel
ISL59885ISZ-T7AObsoleteN/AOut of StockRoHS:EN
SOICNReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?