Skip to main content
MegaQ™: An Automatic Composite Video Equalizer, Fully-Adaptive to 1 Mile (1600m)

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LLM
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL59601IRZ)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
IS (Typical)76
Length (mm)4
MOQ360
Max Distance over CAT-5e (Feet)) (ft)1000
Max Distance over CAT-5e (Meters) (m)300
Max Distance over RG-59 (Feet) (ft)1700
Max Distance over RG-59 (Meters) (m)500
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Qualification LevelStandard
Thickness (mm)0.9
VS (V)5
Width (mm)4

Description

The ISL59601, ISL59602, ISL59603, ISL59604, and ISL59605 (the “MegaQ™” product family) are single-channel adaptive equalizers designed to automatically compensate for long runs of Cat 5/6 or RG-59 cable, producing high quality video output with no user interaction. The ISL59601 equalizes Cat 5/6 up to a distance of 1000 feet (300 meters), while the ISL59605 equalizes up to 5300 feet (1600 meters). MegaQ™ compensates for high frequency cable losses of up to 60dB (ISL59605) at 5MHz as well as source amplitude variations up to ±3dB. The ISL59601, ISL59602, ISL59603, ISL59604, and ISL59605 operate from a single +5V supply. Inputs are AC-coupled and internally DC-restored. The output can drive 2VP-P into two source-terminated 75Ω loads (AC-coupled or DC-coupled).