Skip to main content

Features

  • Gain bandwidth product: 4.0GHz
  • Input voltage noise: 0.85nV/√(Hz)
  • Differential slew rate: 5,600V/µs
  • 2VP-P, 2-tone IM3 (200Ω) 100MHz: -109dBc
  • Supply voltage range: 3.0V to 4.2V
  • Quiescent power (3.3V supply): 115mW

Description

The ISL55210 is a very wide band, fully differential amplifier (FDA) intended for high dynamic range ADC input interface applications. This voltage feedback FDA design includes an independent output common mode voltage control. At the lowest quiescent power (115mW), the ISL55210 offers a 4.0GHz gain bandwidth product with a very low input noise of 0.85nV/√(Hz). In a balanced differential I/O configuration, with 2VP-P output into a 200Ω load configured for a gain of 15dB, the IM3 terms are <-100dBc through 110MHz. With a minimum operating gain of 2V/V (6dB), the ISL55210 supports a wide range of higher gains with minimal BW or SFDR degradation. Its ultra-high differential slew rate of 5,600V/µs ensures clean large signal SFDR performance or a fast settling step response. The ISL55210 requires only a single 3.3V (max 4.2V) power supply with a 35mA typical quiescent current. This industry-leading low-current solution can be further reduced when needed using the optional power shutdown to <0.4mA supply current. External feedback and gain setting resistors give maximum flexibility and accuracy. A companion device, the ISL55211, includes on-chip feedback and three possible gain setting connections where an internally fixed gain solution is preferred. The ISL55210 is available in a leadless, 16 Ld TQFN package and is specified for operation over the -40 °C to +85 °C ambient temperature range.

Parameters

Attributes Value
Channels (#) 1
Temp. Range (°C) -40 to +85°C
Bandwidth (MHz) 2200
Gain Min 2
Offset Voltage (Max) (mV) 1.4
IBIAS (nA) 50000
IOUT (A) 0.045
CMRR (dB) 75
PSRR (db) 90
Rail-to-Rail Input No
Rail-to-Rail Output No
IS per Amp (mA) 35
Noise VN (nV/√Hz) 0.85
Single Supply Voltage Range (V) 3 - 4.2
Slew Rate (V/µs) 5600
VOUT (V) 3.8
VS (Min) (V) 3
VS (Max) (V) 4.2
2nd Harmonic (dB) -105
3rd Harmonic (dB) -120
AVOL (dB) 100
Topology [Rail 1] FDA
Enable Yes
Output Headroom (V) 1
Distortion Conditions 2Vpp, 20MHz
Qualification Level Standard

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TQFN 3.0 x 3.0 x 0.75 16 0.5

Applications

  • Low power, high dynamic range ADC interfaces
  • Differential mixer output amplifiers
  • SAW filter pre/post driver
  • Differential Comms-DAC output drivers

Applied Filters: