Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low driver output resistance
  • ROUT maximum: 7.0Ω
  • 18V I/O range
  • 50MHz operation
  • 4-channel driver/receiver pairs with per pin flexibility
  • Dual-level - per pin - input thresholds
  • Differential or single-ended digital inputs
  • User-defined comparator output levels
  • Low channel-to-channel timing skew
  • Small footprint (72 Ld QFN)
  • Pb-free (RoHS compliant)

Description

The ISL55100A is a quad pin driver and window comparator fabricated in a wide voltage CMOS process. It is designed specifically for Test During Burn-In (TDBI) applications, where cost, functional density and power are all at a premium. This IC incorporates four channels of programmable drivers and window comparators into a small 72 Ld QFN package. Each channel has independent driver levels, data and high impedance control. Each receiver has dual comparators, which provide high and low threshold levels. The ISL55100A uses differential mode digital inputs and can therefore mate directly with LVDS or CML outputs. Single-ended logic families are handled by connecting one of the digital input pins to an appropriate threshold voltage (e.g., 1.4V for TTL compatibility). The comparator outputs are single-ended and the output levels are user-defined to mate directly with any digital technology. The 18V driver output and receiver input ranges allow this device to interface directly with TTL, ECL, CMOS (3V, 5V and 7V), LVCMOS, and custom level circuitry, as well as the high voltage (super voltage) level required for many special test modes for Flash devices.

Parameters

AttributesValue
Drivers (#)4
Fall Time0.0025
IS (mA)70
Input Signal Range-VP to VP
Input Supply (Max) (VP)18 - 18
Input Voltage (Max) (V)18
Output Signal Range-18 to 18
Peak Output Current IPK (A)1
RDS (ON) (Ohms)5
Rise Time (μs)2.5
Turn Off Delay (ns)18
Turn On Delay (ns)18
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN10.0 x 10.0 x 0.65720.5

Applications

  • Burn-in automatic test equipment (ATE)
  • Wafer level Flash memory test
  • LCD panel test
  • Low cost ATE
  • Instrumentation
  • Emulation
  • Device programmers
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL55100AIRZActiveAvailableIn StockRoHS:EN
QFN1ku | $41.3872#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL55100AIRZ-TActiveN/AOut of StockRoHS:EN
QFN1ku | $41.3872#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL55100AIRZ-T7AObsoleteN/AOut of StockRoHS:EN
QFN72#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?