| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSK |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (ISL55001IBZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | USA |
| 2nd Harmonic (dB) | -72 |
| 3rd Harmonic (dB) | -80 |
| AVOL (dB) | 84.6 |
| Bandwidth (MHz) | 220 |
| CMRR (dB) | 90 |
| Channels (#) | 1 |
| Diff Gain (%) | 0.01 |
| Diff Phase (°) | 0.05 |
| Distortion Conditions | 2Vpp, 2MHz |
| Enable | No |
| Gain Min | 1 |
| IOUT (A) | 0.145 |
| IS per Amp (mA) | 9 |
| Length (mm) | 4.9 |
| MOQ | 776 |
| Noise VN (nV/√Hz) | 12 |
| Offset Voltage (Max) (mV) | 3 |
| Output Headroom (V) | 2.2 |
| PSRR (db) | 90 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN |
| Price (USD) | $4.16548 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | iSim |
| Single Supply Voltage Range (V) | 5 - 30 |
| Slew Rate (V/µs) | 300 |
| Thermal Shutdown | No |
| Topology [Rail 1] | VFA |
| VOUT (V) | 11.5 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 300 |
The ISL55001 is a high speed, low power, low cost monolithic operational amplifier. The ISL55001 is unity-gain stable and features a 300V/µs slew rate and 220MHz bandwidth while requiring only 9mA of supply current. The power supply operating range of the ISL55001 is from ±15V down to ±2. 5V. For single-supply operation, the ISL55001 operates from 30V down to 5V. The ISL55001 also features an extremely wide output voltage swing of -12. 75V/+13. 4V with VS = ±15V and RL = 1kΩ. At a gain of +1, the ISL55001 has a -3dB bandwidth of 220MHz with a phase margin of 50°. Because of its conventional voltage-feedback topology, the ISL55001 allows the use of reactive or non-linear elements in its feedback network. This versatility combined with low cost and 140mA of output-current drive makes the ISL55001 an ideal choice for price-sensitive applications requiring low power and high speed. The ISL55001 is available in an 8 Ld SO package and specified for operation over the full -40°C to +85°C temperature range.